Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeCabsOther Cab Components252-5019: Cab Door Rotary Latch
BackHome
CabsOther Cab Components
252-5019: Cab Door Rotary Latch
252-5019: Cab Door Rotary Latch
Product Images
252-5019: Cab Door Rotary Latch
252-5019: Cab Door Rotary Latch
252-5019: Cab Door Rotary Latch
252-5019: Cab Door Rotary Latch
252-5019: Cab Door Rotary Latch

Cat® Left Hand Cabin Door Rotary Latch

Brand: Cat

Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 252-5019
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 252-5019

Description:
Cat latch assemblies are simple mechanical latching devices used for doors, covers and access hoods on Cat heavy duty equipment.

Attributes:
• Two rotor latch with bellcrank linkage
• Two position
• For use with 0.675 in (17.1 mm) diameter striker bolt
• Mounting: M6 threaded
• Zinc plated, clear chromate steel

Application:
Used for cab doors on Cat heavy duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 252-5019

Units of Measure

USMetric

Overall Length (mm): 180.4

Overall Length (in): 7.1

Material: Alloy Zinc,Carbon Steel,Stainless Steel

View More
Compatible Models for part number 252-5019

WHEEL LOADER

966H 950H 972H 980H

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 252-5019
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 252-5019

Description:
Cat latch assemblies are simple mechanical latching devices used for doors, covers and access hoods on Cat heavy duty equipment.

Attributes:
• Two rotor latch with bellcrank linkage
• Two position
• For use with 0.675 in (17.1 mm) diameter striker bolt
• Mounting: M6 threaded
• Zinc plated, clear chromate steel

Application:
Used for cab doors on Cat heavy duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 252-5019

Units of Measure

USMetric

Overall Length (mm): 180.4

Overall Length (in): 7.1

Material: Alloy Zinc,Carbon Steel,Stainless Steel

View More
Compatible Models for part number 252-5019

WHEEL LOADER

966H 950H 972H 980H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert