To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeDrivetrainWheels261-1688: Carrier-Planet
Home
DrivetrainWheels261-1688: Carrier-Planet
261-1688: Carrier-Planet
Cat® Planetary Carrier
Brand: Cat
Product Images
261-1688: Carrier-Planet
Cat® Planetary Carrier
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
0R-7645 : Cat® Reman Final Drive Carrier
Check Price
Description
Description
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat planetary carriers are key components in the drive train that connect the planet gears with the sun gear in a planetary drive system.
Attributes: Cast iron planet carrier
Application: Service component for final drive. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat planetary carriers are key components in the drive train that connect the planet gears with the sun gear in a planetary drive system.
Attributes: Cast iron planet carrier
Application: Service component for final drive. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Cast Iron
Outside Diameter (mm): 1054
Inside Diameter (mm): 383
Overall Length (mm): 262
Outside Diameter (in): 41.496
Inside Diameter (in): 15.078
Overall Length (in): 10.314
Material: Ductile (Spheroidal) Iron
Units of MeasureUSMetric
Material Description: Cast Iron
Outside Diameter (mm): 1054
Inside Diameter (mm): 383
View More
Compatible Models
Compatible Models
Truck
785G785789789C789D789B785C785D785B
Spray Ar
CAT WDS
Off Highway Truck
789G785D789789D785
Rotary Cutter
RC20
View More
Truck
785G785789789C789D789B785C785D785B
Warranty Information
Return Policy
Parts diagram for 261-1688
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 261-1688
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 261-1688
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat planetary carriers are key components in the drive train that connect the planet gears with the sun gear in a planetary drive system.
Attributes: Cast iron planet carrier
Application: Service component for final drive. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 261-1688
Units of Measure
USMetric
Material Description: Cast Iron
Outside Diameter (mm): 1054
Inside Diameter (mm): 383
Overall Length (mm): 262
Outside Diameter (in): 41.496
Inside Diameter (in): 15.078
Overall Length (in): 10.314
Material: Ductile (Spheroidal) Iron
View More
Compatible Models for part number 261-1688
TRUCK
785G 785 789 789C 789D 789B 785C 785D 785B
SPRAY AR
CAT WDS
OFF HIGHWAY TRUCK
789G 785D 789 789D 785
ROTARY CUTTER
RC20
View More
Compare Alternate Parts
This part:261-1688: Carrier-Planet
Check Price
Outside Diameter (in)
41.496
Inside Diameter (in)
15.078
Overall Length (in)
10.314
Description
Cat® Planetary Carrier
This part:0R-7645: Cat® Reman Final Drive Carrier
Check Price
Description
Cat Reman Final Drive Carrier External
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.