This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Select Equipment
Select Store
For pricing & availability
Add Equipment
To find the parts that fit.To find the parts that fit.
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Offering unparalleled manufacturing precision, Cat® bolt-on cutting edge segments protect the lip of your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat bolt-on cutting edge segment have moderate impact resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to protect the bottom of you base edge lip between adapters and to increase bucket capacity, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edge segments make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Low to moderate impact • Maintains smooth floor
Applications: • Stockpiling, re-handling, excavating, and bank loading
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® bolt-on cutting edge segments protect the lip of your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat bolt-on cutting edge segment have moderate impact resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to protect the bottom of you base edge lip between adapters and to increase bucket capacity, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edge segments make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Low to moderate impact • Maintains smooth floor
Applications: • Stockpiling, re-handling, excavating, and bank loading
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: RH/LH
Length (in): 8.66
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 0.984
Depth (mm): 280
Hole Quantity: 2
Hole Size: 1-in Plow Bolt (28 mm square)
End Width (mm): 280
Thickness (mm): 25
Depth (in): 11.024
Width (mm): 220
Hole Spacing (in): 6.102
Attachment Method: Bolt-On
Edge Type: Continuous
Hole Spacing (mm): 155
Spade Angle: 0
Length (mm): 220
Width (in): 8.661
Units of MeasureUSMetric
Position: RH/LH
Length (in): 8.66
Material: Boron Steel
View More
Compatible Models
Compatible Models
Bucket
BUCKET
Track Loader
963D953C953D963C963953953K963K
View More
Bucket
BUCKET
Warranty Information
Return Policy
Parts diagram for 264-6233
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 264-6233
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 264-6233
Offering unparalleled manufacturing precision, Cat® bolt-on cutting edge segments protect the lip of your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat bolt-on cutting edge segment have moderate impact resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to protect the bottom of you base edge lip between adapters and to increase bucket capacity, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edge segments make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Low to moderate impact • Maintains smooth floor
Applications: • Stockpiling, re-handling, excavating, and bank loading
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 264-6233
Units of Measure
USMetric
Position: RH/LH
Length (in): 8.66
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 0.984
Depth (mm): 280
Hole Quantity: 2
Hole Size: 1-in Plow Bolt (28 mm square)
End Width (mm): 280
Thickness (mm): 25
Depth (in): 11.024
Width (mm): 220
Hole Spacing (in): 6.102
Attachment Method: Bolt-On
Edge Type: Continuous
Hole Spacing (mm): 155
Spade Angle: 0
Length (mm): 220
Width (in): 8.661
View More
Compatible Models for part number 264-6233
BUCKET
BUCKET
TRACK LOADER
963D 953C 953D 963C 963 953 953K 963K
View More
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.