To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings266-3675: 263mm Outer Diameter Seal Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings266-3675: 263mm Outer Diameter Seal Ring
266-3675: 263mm Outer Diameter Seal Ring
Internal Lip Type Piston Seal
Brand: Cat
Product Images
266-3675: 263mm Outer Diameter Seal Ring
Internal Lip Type Piston Seal
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Transmission seal rings help to engage rotating clutches in transmissions and torque convertors. They allow oil to flow from a stationary component into a rotating component while minimizing fluid loss.
Attributes: Cat® Seal Rings are made of a various materials including rubber, energized rubber, and plastic. These seals are capable of handling the most aggressive pressure and speed applications. From the seal ring geometry to the finish and heat treatment of mating surfaces, all aspects of the sealing system are engineered to work together, resist wear and provide reliable performance.
Protect your investment with Genuine Cat® Seals.
Applications: Many different types of cross sections are used in transmissions and brakes to engage the clutch.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Description: Transmission seal rings help to engage rotating clutches in transmissions and torque convertors. They allow oil to flow from a stationary component into a rotating component while minimizing fluid loss.
Attributes: Cat® Seal Rings are made of a various materials including rubber, energized rubber, and plastic. These seals are capable of handling the most aggressive pressure and speed applications. From the seal ring geometry to the finish and heat treatment of mating surfaces, all aspects of the sealing system are engineered to work together, resist wear and provide reliable performance.
Protect your investment with Genuine Cat® Seals.
Applications: Many different types of cross sections are used in transmissions and brakes to engage the clutch.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Ethylene acrylic (EAM) Rubber
Inside Diameter (mm): 263
Cross Section Direction: Internal Lip Facing Shaft Dia
Primary Sealing Material: Rubber
Material: Ethylene acrylic (EAM) Rubber
Inside Diameter (mm): 263
Cross Section Direction: Internal Lip Facing Shaft Dia
View More
Compatible Models
Compatible Models
Underground Art Truck
AD22
Transmission
CX31-P300CX31CX31 HT
Articulated Truck
730C2730730C730 EJECTOR725735
Transmission-Onhighway
CX31
Underground Articulated Truck
AD22
Petroleum Transmission
CX31-P600
Ejector Truck
730C2 EJ730C
Petroleum Package
CX31-P600-
View More
Underground Art Truck
AD22
Warranty Information
Return Policy
Parts diagram for 266-3675
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 266-3675
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 266-3675
Description: Transmission seal rings help to engage rotating clutches in transmissions and torque convertors. They allow oil to flow from a stationary component into a rotating component while minimizing fluid loss.
Attributes: Cat® Seal Rings are made of a various materials including rubber, energized rubber, and plastic. These seals are capable of handling the most aggressive pressure and speed applications. From the seal ring geometry to the finish and heat treatment of mating surfaces, all aspects of the sealing system are engineered to work together, resist wear and provide reliable performance.
Protect your investment with Genuine Cat® Seals.
Applications: Many different types of cross sections are used in transmissions and brakes to engage the clutch.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 266-3675
Material: Ethylene acrylic (EAM) Rubber
Inside Diameter (mm): 263
Cross Section Direction: Internal Lip Facing Shaft Dia
Primary Sealing Material: Rubber
View More
Compatible Models for part number 266-3675
UNDERGROUND ART TRUCK
AD22
TRANSMISSION
CX31-P300 CX31 CX31 HT
ARTICULATED TRUCK
730C2 730 730C 730 EJECTOR 725 735
TRANSMISSION-ONHIGHWAY
CX31
UNDERGROUND ARTICULATED TRUCK
AD22
PETROLEUM TRANSMISSION
CX31-P600
EJECTOR TRUCK
730C2 EJ 730C
PETROLEUM PACKAGE
CX31-P600-
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.