To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components267-1736: MOUNT AS.
Home
EngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components267-1736: MOUNT AS.
267-1736: MOUNT AS.
Mount Assembly
Brand: Cat
Product Images
267-1736: MOUNT AS.
Mount Assembly
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise.)
Plateform Mounts feature an integrated flange and inner sleeve to allow easy bolted-joint attachments. The mount installs through a center bore and is attached with either 2 or 4 flange bolts.
Attributes: Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.
Plateform Mounts are typically used to support static loads in the axial direction, and a large outer diameter rebound washer may be used to limit displacement.
Applications: Plateform Mounts are used in a wide variety of Cat system installations, and work well in connections involving sheet metal such as with electric panels / boxes, coolers, and HVAC components.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise.)
Plateform Mounts feature an integrated flange and inner sleeve to allow easy bolted-joint attachments. The mount installs through a center bore and is attached with either 2 or 4 flange bolts.
Attributes: Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.
Plateform Mounts are typically used to support static loads in the axial direction, and a large outer diameter rebound washer may be used to limit displacement.
Applications: Plateform Mounts are used in a wide variety of Cat system installations, and work well in connections involving sheet metal such as with electric panels / boxes, coolers, and HVAC components.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Sleeve Inner Diameter or Thread (in): 0.47
Distance Between Flange Holes (mm): 72.2
Mount Type: Plateform - 2 Hole Mounting
Overall Height or Sleeve Length (mm): 29.5
Overall Height or Sleeve Length (in): 1.16
Distance Between Flange Holes (in): 2.87
Sleeve Inner Diameter or Thread (mm): 12
Units of MeasureUSMetric
Sleeve Inner Diameter or Thread (in): 0.47
Distance Between Flange Holes (mm): 72.2
Mount Type: Plateform - 2 Hole Mounting
View More
Compatible Models
Compatible Models
Generator Set
C4.4DE110EC4.4 GEN SXQP100C4.4C4.4DE110E2C4.4DE88E3
View More
Generator Set
C4.4DE110EC4.4 GEN SXQP100C4.4C4.4DE110E2C4.4DE88E3
Warranty Information
Return Policy
Parts diagram for 267-1736
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 267-1736
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 267-1736
Description: Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise.)
Plateform Mounts feature an integrated flange and inner sleeve to allow easy bolted-joint attachments. The mount installs through a center bore and is attached with either 2 or 4 flange bolts.
Attributes: Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.
Plateform Mounts are typically used to support static loads in the axial direction, and a large outer diameter rebound washer may be used to limit displacement.
Applications: Plateform Mounts are used in a wide variety of Cat system installations, and work well in connections involving sheet metal such as with electric panels / boxes, coolers, and HVAC components.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 267-1736
Units of Measure
USMetric
Sleeve Inner Diameter or Thread (in): 0.47
Distance Between Flange Holes (mm): 72.2
Mount Type: Plateform - 2 Hole Mounting
Overall Height or Sleeve Length (mm): 29.5
Overall Height or Sleeve Length (in): 1.16
Distance Between Flange Holes (in): 2.87
Sleeve Inner Diameter or Thread (mm): 12
View More
Compatible Models for part number 267-1736
GENERATOR SET
C4.4DE110E C4.4 GEN S XQP100 C4.4 C4.4DE110E2 C4.4DE88E3
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.