Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers274-3538: Window Wiper Arm
Home
CabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers
274-3538: Window Wiper Arm
274-3538: Window Wiper Arm

Cat® Wiper Arm

Brand: Cat

Product Images
274-3538: Window Wiper Arm
274-3538: Window Wiper Arm
274-3538: Window Wiper Arm
274-3538: Window Wiper Arm
274-3538: Window Wiper Arm

Cat® Wiper Arm

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions.

Attributes:
U-hook wiper arm

Application:
Cat wiper arms are designed to hold the wiper blades firmly against windshield and transmit parallel motion to clear the windshield.

Warning:Cancer - www.P65Warnings.ca.gov

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions.

Attributes:
U-hook wiper arm

Application:
Cat wiper arms are designed to hold the wiper blades firmly against windshield and transmit parallel motion to clear the windshield.

Warning:Cancer - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 22
Length (in): 13.77
Length (mm): 350
Width (in): 0.9
Units of MeasureUSMetric
Width (mm): 22
Length (in): 13.77
Length (mm): 350
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
305.5306E306307E307306E2308E308E2307E2305.5E2305.5E308E2 CR
View More
Mini Hyd Excavator
305.5306E306307E307306E2308E308E2307E2305.5E2305.5E308E2 CR
Warranty Information
Return Policy
Parts diagram for 274-3538
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
274-3538274-3538
274-3539274-3539
419-1289419-1289
View All Parts
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert