To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits275-5942: Dozer End Bit
Home
Ground Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits275-5942: Dozer End Bit
275-5942: Dozer End Bit
Cat® EEWL Dozer End Bit - LH
Brand: Cat
Product Images
275-5942: Dozer End Bit
Cat® EEWL Dozer End Bit - LH
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Offering unparalleled manufacturing precision, Cat® Extreme Extended Wear Life end bits protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat Extreme Extended Wear Life end bits provide optimized placement of wear material in the highest wearing areas of the end bit. They offer 25% more usable wear material over General Duty end bits. The cast rib adds strength and helps guide material toward the center of the blade for better load retention.
Cast from DH-3 steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • High abrasion resistance • 25% more usable wear material
Applications: • High abrasion compacted soil and rock / soil mix • Overburden both well and poorly shot rock
Compatible Models: D10T2 D10T D10R
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Offering unparalleled manufacturing precision, Cat® Extreme Extended Wear Life end bits protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat Extreme Extended Wear Life end bits provide optimized placement of wear material in the highest wearing areas of the end bit. They offer 25% more usable wear material over General Duty end bits. The cast rib adds strength and helps guide material toward the center of the blade for better load retention.
Cast from DH-3 steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • High abrasion resistance • 25% more usable wear material
Applications: • High abrasion compacted soil and rock / soil mix • Overburden both well and poorly shot rock
Compatible Models: D10T2 D10T D10R
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Upper Hole Spacing (in): 2.953
Position: LH
Lower Hole Pattern: 2-2
Material: Abrasion Resistant Steel
Wear or Durability: Standard
Thickness (in): 2.362
Lower Hole Spacing (in): 2.953
Overall Length (in): 28.583
Hole Size: 1-1/4-in Plow Bolt (36.5 mm square)
Upper Hole Spacing (mm): 75
Thickness (mm): 60
Lower Hole Spacing (mm): 75
Width (mm): 477
End Bit Type: EEWL
Overall Length (mm): 726
Width (in): 18.78
Upper Hole Pattern: 2-1
Units of MeasureUSMetric
Upper Hole Spacing (in): 2.953
Position: LH
Lower Hole Pattern: 2-2
View More
Compatible Models
Compatible Models
Track-Type Tractor
D10RD10T2D10T
View More
Track-Type Tractor
D10RD10T2D10T
Warranty Information
Return Policy
Parts diagram for 275-5942
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 275-5942
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 275-5942
Description: Offering unparalleled manufacturing precision, Cat® Extreme Extended Wear Life end bits protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat Extreme Extended Wear Life end bits provide optimized placement of wear material in the highest wearing areas of the end bit. They offer 25% more usable wear material over General Duty end bits. The cast rib adds strength and helps guide material toward the center of the blade for better load retention.
Cast from DH-3 steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • High abrasion resistance • 25% more usable wear material
Applications: • High abrasion compacted soil and rock / soil mix • Overburden both well and poorly shot rock
Compatible Models: D10T2 D10T D10R
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 275-5942
Units of Measure
USMetric
Upper Hole Spacing (in): 2.953
Position: LH
Lower Hole Pattern: 2-2
Material: Abrasion Resistant Steel
Wear or Durability: Standard
Thickness (in): 2.362
Lower Hole Spacing (in): 2.953
Overall Length (in): 28.583
Hole Size: 1-1/4-in Plow Bolt (36.5 mm square)
Upper Hole Spacing (mm): 75
Thickness (mm): 60
Lower Hole Spacing (mm): 75
Width (mm): 477
End Bit Type: EEWL
Overall Length (mm): 726
Width (in): 18.78
Upper Hole Pattern: 2-1
View More
Compatible Models for part number 275-5942
TRACK-TYPE TRACTOR
D10R D10T2 D10T
View More
Related parts
5P-8823: Plow Bolt
Check Price
3K-9770: 1 1/4''-7 Hex Nut
Check Price
4K-0684: 1 1/4" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.