To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates276-3686: Motor Group Shim Pack
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates276-3686: Motor Group Shim Pack
276-3686: Motor Group Shim Pack
Cat® Motor Group Shim Pack, Shim Steel, L x W x T x ID: 128 x 96 x 1.6 x 75mm, Use with M12 hardware
Brand: Cat
Product Images
276-3686: Motor Group Shim Pack
Cat® Motor Group Shim Pack, Shim Steel, L x W x T x ID: 128 x 96 x 1.6 x 75mm, Use with M12 hardware
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Part such as 276-3686 is used in ladder hinge and motor group of a frame and body. Cat shims are designed to provide a tight fit between machined parts by securely holding mechanical parts in place to reduce excessive wear on adjacent parts and hardware. Cat shims provide superior protection, being manufactured from high quality materials with properties that provide a long wear life, and the high performance you demand.
Attributes: • Material: Spring Steel and Shim Steel. • For use with M12 hardware. • Total Thickness: 1.6mm (0.063 in). • Inside Diameter: 75mm (2.953 in). • Shim Pack consists of 4 shims 0.13mm (0.005 in), 1 shims 0.8mm (0.031 in), 6 shims 0.05mm (0.002 in). • Shims are flat and free from dents and wrinkles.
Application: • Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Part such as 276-3686 is used in ladder hinge and motor group of a frame and body. Cat shims are designed to provide a tight fit between machined parts by securely holding mechanical parts in place to reduce excessive wear on adjacent parts and hardware. Cat shims provide superior protection, being manufactured from high quality materials with properties that provide a long wear life, and the high performance you demand.
Attributes: • Material: Spring Steel and Shim Steel. • For use with M12 hardware. • Total Thickness: 1.6mm (0.063 in). • Inside Diameter: 75mm (2.953 in). • Shim Pack consists of 4 shims 0.13mm (0.005 in), 1 shims 0.8mm (0.031 in), 6 shims 0.05mm (0.002 in). • Shims are flat and free from dents and wrinkles.
Application: • Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Hole Size (in): 0.55
Hole Size (mm): 14
Inside Diameter (in): 2.95
Inside Diameter (mm): 75
Length (in): 5.04
Length (mm): 128
Material: Spring Steel & Shim Steel,Carbon Steel,Alloy Steel
Thickness (in): 0.06
Thickness (mm): 1.6
Width (in): 3.78
Width (mm): 96
Units of MeasureUSMetric
Hole Size (in): 0.55
Hole Size (mm): 14
Inside Diameter (in): 2.95
View More
Compatible Models
Compatible Models
Track-Type Tractor
D11TD10T
View More
Track-Type Tractor
D11TD10T
Warranty Information
Return Policy
Parts diagram for 276-3686
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 276-3686
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 276-3686
Description: Part such as 276-3686 is used in ladder hinge and motor group of a frame and body. Cat shims are designed to provide a tight fit between machined parts by securely holding mechanical parts in place to reduce excessive wear on adjacent parts and hardware. Cat shims provide superior protection, being manufactured from high quality materials with properties that provide a long wear life, and the high performance you demand.
Attributes: • Material: Spring Steel and Shim Steel. • For use with M12 hardware. • Total Thickness: 1.6mm (0.063 in). • Inside Diameter: 75mm (2.953 in). • Shim Pack consists of 4 shims 0.13mm (0.005 in), 1 shims 0.8mm (0.031 in), 6 shims 0.05mm (0.002 in). • Shims are flat and free from dents and wrinkles.
Application: • Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 276-3686
Units of Measure
USMetric
Hole Size (in): 0.55
Hole Size (mm): 14
Inside Diameter (in): 2.95
Inside Diameter (mm): 75
Length (in): 5.04
Length (mm): 128
Material: Spring Steel & Shim Steel,Carbon Steel,Alloy Steel
Thickness (in): 0.06
Thickness (mm): 1.6
Width (in): 3.78
Width (mm): 96
View More
Compatible Models for part number 276-3686
TRACK-TYPE TRACTOR
D11T D10T
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.