To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHoses & TubesCaps & PlugsCaps276-7247: Cap
Home
Hoses & TubesCaps & PlugsCaps276-7247: Cap
276-7247: Cap
Cat® Cap, Length: 13 mm, Rubber
Brand: Cat
Product Images
276-7247: Cap
Cat® Cap, Length: 13 mm, Rubber
Brand: Cat
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Caps, such as 276-7247, are held to the highest standards of quality, reliability and durability, These caps are manufactured from durable materials to precise tolerances to ensure a secure fit on mating components, each Cat cap designed to meet or exceed industry standards to ensure a long life and proper machine functionality, The cap also protects against dents and dings that could compromise the performance of protected connector.
Attributes: • Ensure prefect fit & flexibility • Prevent oil, grease and other debris. • Ensure more stability and wear-resistance.
Applications: • Caps are designed to protect compatible components from dust, debris, and damage that would inhibit maintenance functions and contaminate machine. • Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Chloroprene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Description: Caps, such as 276-7247, are held to the highest standards of quality, reliability and durability, These caps are manufactured from durable materials to precise tolerances to ensure a secure fit on mating components, each Cat cap designed to meet or exceed industry standards to ensure a long life and proper machine functionality, The cap also protects against dents and dings that could compromise the performance of protected connector.
Attributes: • Ensure prefect fit & flexibility • Prevent oil, grease and other debris. • Ensure more stability and wear-resistance.
Applications: • Caps are designed to protect compatible components from dust, debris, and damage that would inhibit maintenance functions and contaminate machine. • Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Chloroprene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Rubber,Chloroprene (CR) Rubber
Inside Diameter (mm): 11.8
Cross Section Thickness (mm): 0.7
Length (mm): 13
Inside Diameter (in): 0.465
Cross Section Thickness (in): 0.028
Length (in): 0.512
Units of MeasureUSMetric
Material: Rubber,Chloroprene (CR) Rubber
Inside Diameter (mm): 11.8
Cross Section Thickness (mm): 0.7
View More
Compatible Models
Compatible Models
Off-Highway Truck
D10R
Truck
775F772773F770
Motor Grader
14M160M 2140M 2
View More
Off-Highway Truck
D10R
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 276-7247
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 276-7247
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 276-7247
Description: Caps, such as 276-7247, are held to the highest standards of quality, reliability and durability, These caps are manufactured from durable materials to precise tolerances to ensure a secure fit on mating components, each Cat cap designed to meet or exceed industry standards to ensure a long life and proper machine functionality, The cap also protects against dents and dings that could compromise the performance of protected connector.
Attributes: • Ensure prefect fit & flexibility • Prevent oil, grease and other debris. • Ensure more stability and wear-resistance.
Applications: • Caps are designed to protect compatible components from dust, debris, and damage that would inhibit maintenance functions and contaminate machine. • Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Chloroprene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.