To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeDrivetrainFinal DriveFinal Drive Gears277-7213: Gear-Differential Ring
Home
DrivetrainFinal DriveFinal Drive Gears277-7213: Gear-Differential Ring
277-7213: Gear-Differential Ring
Cat® Gear-Differential Ring
Brand: Cat
Product Images
277-7213: Gear-Differential Ring
Cat® Gear-Differential Ring
Brand: Cat
Check Price
Check Price
Login to view your customer price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Gear used for the differential and bevel gear group that transmits power from drive shaft to axle shafts through bevel gear reduction and differential group.
Attributes: • Material: Steel • Hardened • Spiral Bevel Gear Number of Teeth: 51 • Spiral Hand: LH • Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.
Application: Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Gear used for the differential and bevel gear group that transmits power from drive shaft to axle shafts through bevel gear reduction and differential group.
Attributes: • Material: Steel • Hardened • Spiral Bevel Gear Number of Teeth: 51 • Spiral Hand: LH • Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.
Application: Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Height (mm): 139.7
Outside Diameter (mm): 648.76
Inside Diameter (mm): 387.426
Height (in): 5.500
Outside Diameter (in): 25.541
Inside Diameter (in): 15.252
Material: Low Alloy Steel
Units of MeasureUSMetric
Material Description: Steel
Height (mm): 139.7
Outside Diameter (mm): 648.76
View More
Compatible Models
Compatible Models
Off-Highway Truck
D10R
Quarry Truck
773E775D775B
Truck
773E773D775F773F775E773B775D
Off Highway Truck
773
View More
Off-Highway Truck
D10R
Parts diagram for 277-7213
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 277-7213
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 277-7213
Description: Gear used for the differential and bevel gear group that transmits power from drive shaft to axle shafts through bevel gear reduction and differential group.
Attributes: • Material: Steel • Hardened • Spiral Bevel Gear Number of Teeth: 51 • Spiral Hand: LH • Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.
Application: Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.