To find the parts that fit.To find the parts that fit.
Part number or name
Sign in
BackHomeHardware, Seals, & ConsumablesHardwarePinsOther Pins281-7187: Cat® Sleeve Bearing Cartridge (Pin) 207 MM x 361 MM (8.15 IN x 14.21 IN)
BackHome
Hardware, Seals, & ConsumablesHardwarePinsOther Pins281-7187: Cat® Sleeve Bearing Cartridge (Pin) 207 MM x 361 MM (8.15 IN x 14.21 IN)
281-7187: Cat® Sleeve Bearing Cartridge (Pin) 207 MM x 361 MM (8.15 IN x 14.21 IN)
Product Images
281-7187: Cat® Sleeve Bearing Cartridge (Pin) 207 MM x 361 MM (8.15 IN x 14.21 IN)
Cat® Sleeve Bearing Cartridge (Pin)
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Parts diagram for 281-7187
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 281-7187
Description: Cat® Sleeve Bearing Cartridges support rotational movement between machine frames, linkages, and work tools. Genuine Cat Sleeve Bearing Cartridges provide a durable, permanently lubricated pin joint that eliminates regular maintenance.
Attributes: Cat Sleeve Bearing Cartridges provide a maintenance free pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The bearing, pin, lubricant, and seals are contained within a single component that needs no routine maintenance. They result in improved machine availability, lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.
Applications: Cat Sleeve Bearing Cartridges are designed for conditions that require superior load carrying capacity, strength and wear resistance for longer service life. Cat Sleeve Bearing Cartridges are the top choice for maximum performance in demanding applications where routine lubrication is difficult.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 281-7187
Units of Measure
USMetric
Outside Diameter (mm): 207
Outside Diameter (in): 8.15
Overall Length (mm): 361
Overall Length (in): 14.21
Material: Alloy Steel,STEEL
Length (in): 14 1/5
Length (mm): 361
View More
Compatible Models for part number 281-7187
WHEEL LOADER
993K 993
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 281-7187
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 281-7187
Description: Cat® Sleeve Bearing Cartridges support rotational movement between machine frames, linkages, and work tools. Genuine Cat Sleeve Bearing Cartridges provide a durable, permanently lubricated pin joint that eliminates regular maintenance.
Attributes: Cat Sleeve Bearing Cartridges provide a maintenance free pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The bearing, pin, lubricant, and seals are contained within a single component that needs no routine maintenance. They result in improved machine availability, lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.
Applications: Cat Sleeve Bearing Cartridges are designed for conditions that require superior load carrying capacity, strength and wear resistance for longer service life. Cat Sleeve Bearing Cartridges are the top choice for maximum performance in demanding applications where routine lubrication is difficult.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.