Cat® Grapple Pin is a mechanical fastener used to secure and operate grappling attachments in heavy machinery
Brand: Cat
Product Images
282-2396: 63.5mm Outer Diameter Grapple Pin
Cat® Grapple Pin is a mechanical fastener used to secure and operate grappling attachments in heavy machinery
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
A Grapple Pin is a component designed to securely connect different parts of a grapple attachment, which is commonly used in heavy machinery and equipment. Grapple attachments are used primarily in industries such as construction, forestry, agriculture, and material handling. The grapple pin plays a crucial role in ensuring the effective operation and durability of the grapple attachment.
Attributes: • Constructed from high-strength durable materials to withstand heavy loads, harsh environments, and repetitive stress. • Features a cylindrical shape with a hole on the other end to accommodate locking mechanisms.
Applications: A Grapple Pin's robust construction and secure attachment mechanism contribute to the safe and effective functioning of the grapple attachment, enabling operators to handle various materials and tasks with precision and control.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A Grapple Pin is a component designed to securely connect different parts of a grapple attachment, which is commonly used in heavy machinery and equipment. Grapple attachments are used primarily in industries such as construction, forestry, agriculture, and material handling. The grapple pin plays a crucial role in ensuring the effective operation and durability of the grapple attachment.
Attributes: • Constructed from high-strength durable materials to withstand heavy loads, harsh environments, and repetitive stress. • Features a cylindrical shape with a hole on the other end to accommodate locking mechanisms.
Applications: A Grapple Pin's robust construction and secure attachment mechanism contribute to the safe and effective functioning of the grapple attachment, enabling operators to handle various materials and tasks with precision and control.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Diameter (in): 2.5
Diameter (mm): 63.5
Material: Low Alloy Steel
Overall Length (in): 14.488
Overall Length (mm): 368
Units of MeasureUSMetric
Diameter (in): 2.5
Diameter (mm): 63.5
Material: Low Alloy Steel
View More
Compatible Models
Compatible Models
Grapple-Log Loading
GLL55BGLL55GLL52GLL60GLL60BGLL52B
Forestry Products
538
Logging Grapple
GLL52GLL60GLL55
Log Loadr Forst Mach
558
Excavator
548568 FM538325D FM558324D FM LL325D FM LLFM568FM538568 FM LL330D FM
Forest Products
OTHER
View More
Grapple-Log Loading
GLL55BGLL55GLL52GLL60GLL60BGLL52B
Warranty Information
Return Policy
Parts diagram for 282-2396
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 282-2396
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 282-2396
A Grapple Pin is a component designed to securely connect different parts of a grapple attachment, which is commonly used in heavy machinery and equipment. Grapple attachments are used primarily in industries such as construction, forestry, agriculture, and material handling. The grapple pin plays a crucial role in ensuring the effective operation and durability of the grapple attachment.
Attributes: • Constructed from high-strength durable materials to withstand heavy loads, harsh environments, and repetitive stress. • Features a cylindrical shape with a hole on the other end to accommodate locking mechanisms.
Applications: A Grapple Pin's robust construction and secure attachment mechanism contribute to the safe and effective functioning of the grapple attachment, enabling operators to handle various materials and tasks with precision and control.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 282-2396
Units of Measure
USMetric
Diameter (in): 2.5
Diameter (mm): 63.5
Material: Low Alloy Steel
Overall Length (in): 14.488
Overall Length (mm): 368
View More
Compatible Models for part number 282-2396
GRAPPLE-LOG LOADING
GLL55B GLL55 GLL52 GLL60 GLL60B GLL52B
FORESTRY PRODUCTS
538
LOGGING GRAPPLE
GLL52 GLL60 GLL55
LOG LOADR FORST MACH
558
EXCAVATOR
548 568 FM 538 325D FM 558 324D FM LL 325D FM LL FM568 FM538 568 FM LL 330D FM
FOREST PRODUCTS
OTHER
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.