Cat® 130.24mm Outside Diameter 100mm Long Sleeve Bearing for Cylinders in Stick and Boom
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Cat® Machine Linkage Sleeve Bearings support rotational movement between machine frames, linkages and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Cat heavy duty Sleeve Bearings are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. These bearings offer lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.
Recommended Application: Cat Sleeve Bearings are designed for conditions that require demand and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® Machine Linkage Sleeve Bearings support rotational movement between machine frames, linkages and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Cat heavy duty Sleeve Bearings are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. These bearings offer lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.
Recommended Application: Cat Sleeve Bearings are designed for conditions that require demand and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (mm): 110
Inside Diameter (in): 4.34
Outside Diameter (mm): 130
Outside Diameter (in): 5.13
Overall Length (mm): 100
Overall Length (in): 3.94
Material: STEEL,Carbon Steel
Type: STRAIGHT SLEEVE
Units of MeasureUSMetric
Inside Diameter (mm): 110
Inside Diameter (in): 4.34
Outside Diameter (mm): 130
View More
Compatible Models
Compatible Models
Forestry Products
568
Excavator
336E LN340336 MHPU340F336E LH336F LNXE329F L336D2 XE336D2 LXE340F L LRE336D336E336F336F LN XE336D2 L336F LN330D LN329E LN340D2 L336F L336D L336F XE336D2330F336F L XE568 FM336E LNH329E L330D336D LN336D2 GC340D L340MHPU336D2 L XE336330F L329EFM568330D L336E L336E H
Material Handler
MH3050MH3250
Mobile Hyd Power Unit
336FMHPU336F336E336D L352FMHPU
View More
Forestry Products
568
Warranty Information
Return Policy
Parts diagram for 284-7354
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 284-7354
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 284-7354
Description: Cat® Machine Linkage Sleeve Bearings support rotational movement between machine frames, linkages and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Cat heavy duty Sleeve Bearings are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. These bearings offer lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.
Recommended Application: Cat Sleeve Bearings are designed for conditions that require demand and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 284-7354
Units of Measure
USMetric
Inside Diameter (mm): 110
Inside Diameter (in): 4.34
Outside Diameter (mm): 130
Outside Diameter (in): 5.13
Overall Length (mm): 100
Overall Length (in): 3.94
Material: STEEL,Carbon Steel
Type: STRAIGHT SLEEVE
View More
Compatible Models for part number 284-7354
FORESTRY PRODUCTS
568
EXCAVATOR
336E LN 340 336 MHPU 340F 336E LH 336F LNXE 329F L 336D2 XE 336D2 LXE 340F L LRE 336D 336E 336F 336F LN XE 336D2 L 336F LN 330D LN 329E LN 340D2 L 336F L 336D L 336F XE 336D2 330F 336F L XE 568 FM 336E LNH 329E L 330D 336D LN 336D2 GC 340D L 340MHPU 336D2 L XE 336 330F L 329E FM568 330D L 336E L 336E H