Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: A Bearing Midship for a drive shaft refers to a bearing or bearing assembly that is located in the middle section of the drive shaft. The drive shaft is a mechanical component that transmits torque from the engine or transmission to the wheels in a vehicle. The purpose of the bearing midship is to support and facilitate the rotation of the drive shaft, especially in the middle section where the shaft may experience bending or torsional forces. The bearing midship helps to reduce friction, support the weight of the drive shaft, and maintain proper alignment.
Attributes: • Positioned in the middle section of the drive shaft equidistant from the transmission and rear differential or axle assembly. • Securely mounted within a bearing housing or support structure. • Requires proper lubrication to minimize friction and wear.
Applications: A Bearing Midship is used to support and facilitate the rotation of the drive shaft.
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Bearing Midship for a drive shaft refers to a bearing or bearing assembly that is located in the middle section of the drive shaft. The drive shaft is a mechanical component that transmits torque from the engine or transmission to the wheels in a vehicle. The purpose of the bearing midship is to support and facilitate the rotation of the drive shaft, especially in the middle section where the shaft may experience bending or torsional forces. The bearing midship helps to reduce friction, support the weight of the drive shaft, and maintain proper alignment.
Attributes: • Positioned in the middle section of the drive shaft equidistant from the transmission and rear differential or axle assembly. • Securely mounted within a bearing housing or support structure. • Requires proper lubrication to minimize friction and wear.
Applications: A Bearing Midship is used to support and facilitate the rotation of the drive shaft.
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Cast Iron,Ductile (Spheroidal) Iron
Inside Diameter (mm): 75
Outside Diameter (mm): 260
Bore Diameter (mm): 75
Overall Length (mm): 164
Inside Diameter (in): 1.34
Bore Diameter (in): 2.9527
Outside Diameter (in): 1.57
Overall Length (in): 3.63
Units of MeasureUSMetric
Material: Cast Iron,Ductile (Spheroidal) Iron
Inside Diameter (mm): 75
Outside Diameter (mm): 260
View More
Compatible Models
Compatible Models
Wheel Loader
966K XE966H966K972H972K
View More
Wheel Loader
966K XE966H966K972H972K
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 296-4301
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 296-4301
Description: A Bearing Midship for a drive shaft refers to a bearing or bearing assembly that is located in the middle section of the drive shaft. The drive shaft is a mechanical component that transmits torque from the engine or transmission to the wheels in a vehicle. The purpose of the bearing midship is to support and facilitate the rotation of the drive shaft, especially in the middle section where the shaft may experience bending or torsional forces. The bearing midship helps to reduce friction, support the weight of the drive shaft, and maintain proper alignment.
Attributes: • Positioned in the middle section of the drive shaft equidistant from the transmission and rear differential or axle assembly. • Securely mounted within a bearing housing or support structure. • Requires proper lubrication to minimize friction and wear.
Applications: A Bearing Midship is used to support and facilitate the rotation of the drive shaft.
View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.