Cat® Plug (Pipe), Thread Size: 1/4-18, Drive: 3/8 inch
Brand: Cat
Product Images
2B-7409: 1/4" NPTF External Square Plug
Cat® Plug (Pipe), Thread Size: 1/4-18, Drive: 3/8 inch
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat plugs, like part # 2B-7409, are plain or threaded disks or cylinders used for sealing holes and ports on engine blocks, oil pans, and housings. Plugs are most generally used as shipping plugs or drain plugs.
Attributes: • Steel Plug (Pipe) • Zinc Plated • Thread Size: 1/4-18 NPTF • Drive: 9.5 mm (3/8 in) • Length: 20.3 mm (0.8 in) • Fluid transfer system components • Designed to meet or exceed the performance of industry standard parts and provide leak free connections
Applications: Plugs are designed to contain or to stop fluid flow and hold pressure when properly assembled. They are often used to permanently seal holes that are required for manufacturing or the assembly of internal components in engine blocks, valve bodies and other fluid system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat plugs, like part # 2B-7409, are plain or threaded disks or cylinders used for sealing holes and ports on engine blocks, oil pans, and housings. Plugs are most generally used as shipping plugs or drain plugs.
Attributes: • Steel Plug (Pipe) • Zinc Plated • Thread Size: 1/4-18 NPTF • Drive: 9.5 mm (3/8 in) • Length: 20.3 mm (0.8 in) • Fluid transfer system components • Designed to meet or exceed the performance of industry standard parts and provide leak free connections
Applications: Plugs are designed to contain or to stop fluid flow and hold pressure when properly assembled. They are often used to permanently seal holes that are required for manufacturing or the assembly of internal components in engine blocks, valve bodies and other fluid system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Alloy Steel,Carbon Steel,Alloy Zinc,Alloy Mixed: Metal
Coating: Zinc Plated
Drive Type: External Square
Drive (mm): 9.525
Overall Length (mm): 20.32
Drive (in): 3/8
Length (in): 0.8
Thread Size (in): 1/4-18 NPTF
Thread Size (in - TPI) (in): 1/4 - 18
Units of MeasureUSMetric
Material: Steel,Alloy Steel,Carbon Steel,Alloy Zinc,Alloy Mixed: Metal
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat plugs, like part # 2B-7409, are plain or threaded disks or cylinders used for sealing holes and ports on engine blocks, oil pans, and housings. Plugs are most generally used as shipping plugs or drain plugs.
Attributes: • Steel Plug (Pipe) • Zinc Plated • Thread Size: 1/4-18 NPTF • Drive: 9.5 mm (3/8 in) • Length: 20.3 mm (0.8 in) • Fluid transfer system components • Designed to meet or exceed the performance of industry standard parts and provide leak free connections
Applications: Plugs are designed to contain or to stop fluid flow and hold pressure when properly assembled. They are often used to permanently seal holes that are required for manufacturing or the assembly of internal components in engine blocks, valve bodies and other fluid system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 2B-7409
Units of Measure
USMetric
Material: Steel,Alloy Steel,Carbon Steel,Alloy Zinc,Alloy Mixed: Metal
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.