To find the parts that fit.To find the parts that fit.
Search for part number or name
Select Store
Select Equipment
Sign in
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2H-5572: 0.79mm Thick Raw Water Lines Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2H-5572: 0.79mm Thick Raw Water Lines Gasket
2H-5572: 0.79mm Thick Raw Water Lines Gasket
Gasket
Brand: Cat
Product Images
2H-5572: 0.79mm Thick Raw Water Lines Gasket
Gasket
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.
Attributes: Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.
Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.
Applications: Gaskets are used in many static joints throughout Cat machines and engines.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.
Attributes: Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.
Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.
Applications: Gaskets are used in many static joints throughout Cat machines and engines.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Rubber Gasket Gasket
Overall Width (mm): 95
Overall Length (mm): 95
Units of MeasureUSMetric
Material: Rubber Gasket Gasket
Overall Width (mm): 95
Overall Length (mm): 95
View More
Compatible Models
Compatible Models
Wheel Tractor
657B651B641B613666B
Hydraulic Control
183B
Vehicular Engine
D346D348D349
Soil Compactor
815
Wheel Dozer
814
Wheel Loader
920966C992B950930992
Track-Type Tractor
D8KD8HD10
Ripper
108D
Marine Engine
D337FD326FD342CD342
Pipelayer
583H
Industrial Engine
D342D342CD353CD353ED353D
Truck
773777
Tractor
772776
Bulldozer
8S10C10S10U
View More
Wheel Tractor
657B651B641B613666B
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.
Attributes: Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.
Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.
Applications: Gaskets are used in many static joints throughout Cat machines and engines.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 2H-5572
Units of Measure
USMetric
Material: Rubber Gasket Gasket
Overall Width (mm): 95
Overall Length (mm): 95
View More
Compatible Models for part number 2H-5572
WHEEL TRACTOR
657B 651B 641B 613 666B
HYDRAULIC CONTROL
183B
VEHICULAR ENGINE
D346 D348 D349
SOIL COMPACTOR
815
WHEEL DOZER
814
WHEEL LOADER
920 966C 992B 950 930 992
TRACK-TYPE TRACTOR
D8K D8H D10
RIPPER
10 8D
MARINE ENGINE
D337F D326F D342C D342
PIPELAYER
583H
INDUSTRIAL ENGINE
D342 D342C D353C D353E D353D
TRUCK
773 777
TRACTOR
772 776
BULLDOZER
8S 10C 10S 10U
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.