To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRotatingLip Type2H-9298: 34.92mm Inner Diameter Lip Type Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRotatingLip Type2H-9298: 34.92mm Inner Diameter Lip Type Seal
2H-9298: 34.92mm Inner Diameter Lip Type Seal
Cat® 34.92mm Inner Diameter Lip Type Seal
Brand: Cat
Product Images
2H-9298: 34.92mm Inner Diameter Lip Type Seal
Cat® 34.92mm Inner Diameter Lip Type Seal
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
A Lip-Type Seal consists of a metal ring as the inner skeleton which provides structural stability to the oil Seal. It is designed to provide a tight seal against the drum shaft and bearing. The spring on the lip of the oil seal provides support to the lip and prevents the lubricant from leaking outside and also prevents contaminants from entering.
Attributes: Has high tensile strength and abrasion resistance. Manufactured to precise specifications and are built for durability, reliability, and productivity.
Applications: A Lip-Type Seal is used to prevent the ingress of contaminants from the interface between the bearing and shaft, mostly used in Cat® 112, 112E, 112F, 12, 120, 120, 120B, 120B, 12E, 12F, 140, 140B, 14B, 14D and 14E Motor Grader, D7, D7C, D7D and D7E Track Type Tractor.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A Lip-Type Seal consists of a metal ring as the inner skeleton which provides structural stability to the oil Seal. It is designed to provide a tight seal against the drum shaft and bearing. The spring on the lip of the oil seal provides support to the lip and prevents the lubricant from leaking outside and also prevents contaminants from entering.
Attributes: Has high tensile strength and abrasion resistance. Manufactured to precise specifications and are built for durability, reliability, and productivity.
Applications: A Lip-Type Seal is used to prevent the ingress of contaminants from the interface between the bearing and shaft, mostly used in Cat® 112, 112E, 112F, 12, 120, 120, 120B, 120B, 12E, 12F, 140, 140B, 14B, 14D and 14E Motor Grader, D7, D7C, D7D and D7E Track Type Tractor.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inner Diameter (in): 1.37
Inner Diameter (mm): 34.92
Material: Rubber,Plastic Plastic
Outer Diameter (in): 1.88
Outer Diameter (mm): 47.7
Thickness (in): 0.37
Thickness (mm): 9.52
Weight (kg): 0.02
Weight (lb): 0.05
Units of MeasureUSMetric
Inner Diameter (in): 1.37
Inner Diameter (mm): 34.92
Material: Rubber,Plastic Plastic
View More
Compatible Models
Compatible Models
Motor Grader
14012012F140B12E120B14E
View More
Motor Grader
14012012F140B12E120B14E
Warranty Information
Return Policy
Parts diagram for 2H-9298
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2H-9298
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 2H-9298
A Lip-Type Seal consists of a metal ring as the inner skeleton which provides structural stability to the oil Seal. It is designed to provide a tight seal against the drum shaft and bearing. The spring on the lip of the oil seal provides support to the lip and prevents the lubricant from leaking outside and also prevents contaminants from entering.
Attributes: Has high tensile strength and abrasion resistance. Manufactured to precise specifications and are built for durability, reliability, and productivity.
Applications: A Lip-Type Seal is used to prevent the ingress of contaminants from the interface between the bearing and shaft, mostly used in Cat® 112, 112E, 112F, 12, 120, 120, 120B, 120B, 12E, 12F, 140, 140B, 14B, 14D and 14E Motor Grader, D7, D7C, D7D and D7E Track Type Tractor.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 2H-9298
Units of Measure
USMetric
Inner Diameter (in): 1.37
Inner Diameter (mm): 34.92
Material: Rubber,Plastic Plastic
Outer Diameter (in): 1.88
Outer Diameter (mm): 47.7
Thickness (in): 0.37
Thickness (mm): 9.52
Weight (kg): 0.02
Weight (lb): 0.05
View More
Compatible Models for part number 2H-9298
MOTOR GRADER
140 120 12F 140B 12E 120B 14E
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.