To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineBelts, Pulleys, & Vibration DampersEngine Belts2N-1331: Fan Belt Tightener V Groove Pulley
Home
EngineBelts, Pulleys, & Vibration DampersEngine Belts2N-1331: Fan Belt Tightener V Groove Pulley
2N-1331: Fan Belt Tightener V Groove Pulley
Cat® Fan Belt Tightener V Groove Pulley ensures proper tension and alignment of the fan belt, preventing slippage and ensuring efficient power transfer
Brand: Cat
Product Images
2N-1331: Fan Belt Tightener V Groove Pulley
Cat® Fan Belt Tightener V Groove Pulley ensures proper tension and alignment of the fan belt, preventing slippage and ensuring efficient power transfer
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
The Fan Belt Tightener V Groove Pulley matches the shape of the fan belt, providing a secure grip and ensuring proper alignment. This prevents lateral movement of the belt, reducing the risk of damage to engine components. Engine operating conditions can cause fluctuations in belt load. The tensioner absorbs these variations by adjusting the tension accordingly, maintaining the smooth and efficient operation of engine accessories.
Attributes: • Minimizes wear and elongation of the fan belt • Ensures maximum contact area and grip, minimizing slippage and maximizing power transmission efficiency
Applications: The Fan Belt Tightener V Groove Pulley helps to maintain consistent tension, prolonging the life of the belt and associated engine accessories. It is exerting controlled pressure on the fan belt, maintaining the desired tension regardless of engine speed or operating conditions.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Fan Belt Tightener V Groove Pulley matches the shape of the fan belt, providing a secure grip and ensuring proper alignment. This prevents lateral movement of the belt, reducing the risk of damage to engine components. Engine operating conditions can cause fluctuations in belt load. The tensioner absorbs these variations by adjusting the tension accordingly, maintaining the smooth and efficient operation of engine accessories.
Attributes: • Minimizes wear and elongation of the fan belt • Ensures maximum contact area and grip, minimizing slippage and maximizing power transmission efficiency
Applications: The Fan Belt Tightener V Groove Pulley helps to maintain consistent tension, prolonging the life of the belt and associated engine accessories. It is exerting controlled pressure on the fan belt, maintaining the desired tension regardless of engine speed or operating conditions.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Width (mm): 104.1
Height (mm): 104.1
Material: Carbon Steel
Length (mm): 109.2
Width (mm): 104.1
Height (mm): 104.1
Material: Carbon Steel
View More
Compatible Models
Compatible Models
Generator
SR4
Gen Set Engine
33063304B33043306B
Engine - Machine
3304
Generator Set
3306BG3306
Marine Engine
3306B
Industrial Engine
33043306D330CD333C3304B3306B
Gas Engine
G3306BG3304BG333CG3304G3306
View More
Generator
SR4
Warranty Information
Return Policy
Parts diagram for 2N-1331
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2N-1331
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 2N-1331
The Fan Belt Tightener V Groove Pulley matches the shape of the fan belt, providing a secure grip and ensuring proper alignment. This prevents lateral movement of the belt, reducing the risk of damage to engine components. Engine operating conditions can cause fluctuations in belt load. The tensioner absorbs these variations by adjusting the tension accordingly, maintaining the smooth and efficient operation of engine accessories.
Attributes: • Minimizes wear and elongation of the fan belt • Ensures maximum contact area and grip, minimizing slippage and maximizing power transmission efficiency
Applications: The Fan Belt Tightener V Groove Pulley helps to maintain consistent tension, prolonging the life of the belt and associated engine accessories. It is exerting controlled pressure on the fan belt, maintaining the desired tension regardless of engine speed or operating conditions.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 2N-1331
Width (mm): 104.1
Height (mm): 104.1
Material: Carbon Steel
Length (mm): 109.2
View More
Compatible Models for part number 2N-1331
GENERATOR
SR4
GEN SET ENGINE
3306 3304B 3304 3306B
ENGINE - MACHINE
3304
GENERATOR SET
3306B G3306
MARINE ENGINE
3306B
INDUSTRIAL ENGINE
3304 3306 D330C D333C 3304B 3306B
GAS ENGINE
G3306B G3304B G333C G3304 G3306
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.