To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsHandrails301-7484: 26.67mm Outer Diameter Grab Handle
Home
Structures & Other Systems ComponentsLight Frame & Body FabricationsHandrails301-7484: 26.67mm Outer Diameter Grab Handle
301-7484: 26.67mm Outer Diameter Grab Handle
Cat® Grab Handle For Ladders And Cab Walkway
Brand: Cat
Product Images
301-7484: 26.67mm Outer Diameter Grab Handle
Cat® Grab Handle For Ladders And Cab Walkway
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Grab handles are handles or grips that are designed to be held onto to provide support or assistance with tasks such as climbing, getting in and out of a vehicle, or carrying a heavy load. Grab handles are versatile and can have a variety of uses and they come in a wide range of shapes and sizes, depending on their intended use.
Attributes: • Designed for sturdiness and durability. • Provides good grip. • Designed to handle heavier loads.
Applications: Grab handles are installed on the exterior of the machine to provide operators with a secure grip while they climb. Grab handles are often installed to help drivers climb up and down from the cabin. It is extensively used in Cat 320D, 324D, 325D, 330D, 345C, and 568 Excavators, 320D, 325D, 330D, 345C, MH3027, and W345C Material Handler, 953, and 963 Track Loader, 980K, 980L, 980M, and 982M Wheel Loader.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Grab handles are handles or grips that are designed to be held onto to provide support or assistance with tasks such as climbing, getting in and out of a vehicle, or carrying a heavy load. Grab handles are versatile and can have a variety of uses and they come in a wide range of shapes and sizes, depending on their intended use.
Attributes: • Designed for sturdiness and durability. • Provides good grip. • Designed to handle heavier loads.
Applications: Grab handles are installed on the exterior of the machine to provide operators with a secure grip while they climb. Grab handles are often installed to help drivers climb up and down from the cabin. It is extensively used in Cat 320D, 324D, 325D, 330D, 345C, and 568 Excavators, 320D, 325D, 330D, 345C, MH3027, and W345C Material Handler, 953, and 963 Track Loader, 980K, 980L, 980M, and 982M Wheel Loader.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel Tubing,Carbon Steel
Tube Diameter (in): 1.05
Tube Diameter (mm): 26.67
Units of MeasureUSMetric
Material: Steel Tubing,Carbon Steel
Tube Diameter (in): 1.05
Tube Diameter (mm): 26.67
View More
Compatible Models
Compatible Models
Wheeled Excavator
W345C MH
Track Loader
963953
Excavator
325D MH568 FM330D MH345C MH568 FM LL324D FM330D FM330D345C
Wheel Loader
980L980K982M980M980K HLG
View More
Wheeled Excavator
W345C MH
Warranty Information
Return Policy
Parts diagram for 301-7484
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 301-7484
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 301-7484
Description: Grab handles are handles or grips that are designed to be held onto to provide support or assistance with tasks such as climbing, getting in and out of a vehicle, or carrying a heavy load. Grab handles are versatile and can have a variety of uses and they come in a wide range of shapes and sizes, depending on their intended use.
Attributes: • Designed for sturdiness and durability. • Provides good grip. • Designed to handle heavier loads.
Applications: Grab handles are installed on the exterior of the machine to provide operators with a secure grip while they climb. Grab handles are often installed to help drivers climb up and down from the cabin. It is extensively used in Cat 320D, 324D, 325D, 330D, 345C, and 568 Excavators, 320D, 325D, 330D, 345C, MH3027, and W345C Material Handler, 953, and 963 Track Loader, 980K, 980L, 980M, and 982M Wheel Loader.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 301-7484
Units of Measure
USMetric
Material: Steel Tubing,Carbon Steel
Tube Diameter (in): 1.05
Tube Diameter (mm): 26.67
View More
Compatible Models for part number 301-7484
WHEELED EXCAVATOR
W345C MH
TRACK LOADER
963 953
EXCAVATOR
325D MH 568 FM 330D MH 345C MH 568 FM LL 324D FM 330D FM 330D 345C
WHEEL LOADER
980L 980K 982M 980M 980K HLG
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.