Cat® Cab Heater Coil for generating heat and providing warmth within the cabin during colder temperatures
Brand: Cat
Product Images
306-9992: 254mm Finned Height Cab Heater Coil
Cat® Cab Heater Coil for generating heat and providing warmth within the cabin during colder temperatures
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Select Equipment
Add Equipment
To find the parts that fit.To find the parts that fit.
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat HVAC systems provide heating, cooling and filtering of fresh and/or recirculating air for environmental and thermal comfort of the operator while operating Cat heavy-duty equipment. Cat components make certain that your equipment is operating at an optimal level.
Attributes: • Inlet/Outlet: 5/8 OD • Non corrosive • Energy efficient
Application: Cat heater coil assemblies act as a heat exchanger in the HVAC system to heat the operator compartment of Cat heavy-duty equipment, for your rugged work environment. Consult your owner's manual or contact your local Cat dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat HVAC systems provide heating, cooling and filtering of fresh and/or recirculating air for environmental and thermal comfort of the operator while operating Cat heavy-duty equipment. Cat components make certain that your equipment is operating at an optimal level.
Attributes: • Inlet/Outlet: 5/8 OD • Non corrosive • Energy efficient
Application: Cat heater coil assemblies act as a heat exchanger in the HVAC system to heat the operator compartment of Cat heavy-duty equipment, for your rugged work environment. Consult your owner's manual or contact your local Cat dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Width (in): 12.8
Overall Height (in): 3
Overall Length (in): 14.8
Overall Width (mm): 325.1
Overall Height (mm): 76.2
Overall Length (mm): 375.9
Units of MeasureUSMetric
Overall Width (in): 12.8
Overall Height (in): 3
Overall Length (in): 14.8
View More
Compatible Models
Compatible Models
Track-Type Tractor
D8TD11TD10T
View More
Track-Type Tractor
D8TD11TD10T
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 306-9992
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 306-9992
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 306-9992
Description: Cat HVAC systems provide heating, cooling and filtering of fresh and/or recirculating air for environmental and thermal comfort of the operator while operating Cat heavy-duty equipment. Cat components make certain that your equipment is operating at an optimal level.
Attributes: • Inlet/Outlet: 5/8 OD • Non corrosive • Energy efficient
Application: Cat heater coil assemblies act as a heat exchanger in the HVAC system to heat the operator compartment of Cat heavy-duty equipment, for your rugged work environment. Consult your owner's manual or contact your local Cat dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 306-9992
Units of Measure
USMetric
Overall Width (in): 12.8
Overall Height (in): 3
Overall Length (in): 14.8
Overall Width (mm): 325.1
Overall Height (mm): 76.2
Overall Length (mm): 375.9
View More
Compatible Models for part number 306-9992
TRACK-TYPE TRACTOR
D8T D11T D10T
View More
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.