This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 308-3053
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 308-3053
Description: A wiper seal for a track roller frame is a component designed to prevent dirt, debris, and moisture from entering the track roller assembly. It is made of durable rubber or elastomeric material. The seal is installed on the outer edge of the track roller frame, creating a barrier between the internal components and the external environment. It helps to maintain the smooth operation of the track roller by reducing the risk of contamination and minimizing wear and tear. The wiper seal also contributes to extending the lifespan of the track roller assembly.
Attributes: • Made from high-quality materials that are resistant to wear, abrasion, and degradation • Have low friction properties to minimize energy loss and ensure smooth movement of the track roller • It is best suitable for a rod diameter of 101.55mm.
Applications: A wiper seal helps to maintain the smooth operation of the track rollers, preventing premature wear and extending the overall lifespan of the equipment. It is extensively used in Cat D7E Track Type Tractor
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 308-3053
Units of Measure
USMetric
Cross Section Width (in): 0.5
Cross Section Width (mm): 12.7
Inside Diameter (in): 3.91
Inside Diameter (mm): 99.31
Material: Carbon Steel,Rubber,Urethane Rubber
Outside Diameter (in): 5.01
Outside Diameter (mm): 127.13
Overall Length (mm): 54.2
Rod Diameter (in): 4
Rod Diameter (mm): 101.55
View More
Compatible Models for part number 308-3053
TRACK-TYPE TRACTOR
D7E LGP D7E
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 308-3053
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 308-3053
Description: A wiper seal for a track roller frame is a component designed to prevent dirt, debris, and moisture from entering the track roller assembly. It is made of durable rubber or elastomeric material. The seal is installed on the outer edge of the track roller frame, creating a barrier between the internal components and the external environment. It helps to maintain the smooth operation of the track roller by reducing the risk of contamination and minimizing wear and tear. The wiper seal also contributes to extending the lifespan of the track roller assembly.
Attributes: • Made from high-quality materials that are resistant to wear, abrasion, and degradation • Have low friction properties to minimize energy loss and ensure smooth movement of the track roller • It is best suitable for a rod diameter of 101.55mm.
Applications: A wiper seal helps to maintain the smooth operation of the track rollers, preventing premature wear and extending the overall lifespan of the equipment. It is extensively used in Cat D7E Track Type Tractor
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 308-3053
Units of Measure
USMetric
Cross Section Width (in): 0.5
Cross Section Width (mm): 12.7
Inside Diameter (in): 3.91
Inside Diameter (mm): 99.31
Material: Carbon Steel,Rubber,Urethane Rubber
Outside Diameter (in): 5.01
Outside Diameter (mm): 127.13
Overall Length (mm): 54.2
Rod Diameter (in): 4
Rod Diameter (mm): 101.55
View More
Compatible Models for part number 308-3053
TRACK-TYPE TRACTOR
D7E LGP D7E
View More
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.