To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeElectrical & ElectronicsCondition Monitoring309-5710: Electronic Control Module
Home
Electrical & ElectronicsCondition Monitoring309-5710: Electronic Control Module
309-5710: Electronic Control Module
Cat® Unprogrammed Electronic Control Module used in Operator Cabin
Brand: Cat
Product Images
309-5710: Electronic Control Module
Cat® Unprogrammed Electronic Control Module used in Operator Cabin
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
20R-2325 : Cat® Reman Electronic Control Module (ECM)
Cat® Unprogrammed Electronic Control Module used in Operator Cabin
This part:20R-2325: Cat® Reman Electronic Control Module (ECM)
Check Price
Description
Cat Reman Electronic Control Module (ECM)
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat electronic control groups provide remote monitoring and equipment managing systems for efficient operation of Cat heavy duty equipment.
Attributes: • Unprogrammed electronic control module • RoHS compliant • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
Application: Consult your owner’s manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat electronic control groups provide remote monitoring and equipment managing systems for efficient operation of Cat heavy duty equipment.
Attributes: • Unprogrammed electronic control module • RoHS compliant • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
Application: Consult your owner’s manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
349E L HVG349E329E336F336EC7.1352FMHPU336E HVG330F390F
View More
Hex Based Spl Solution
330F OEM352F OEM320E
Warranty Information
Return Policy
Parts diagram for 309-5710
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 309-5710
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 309-5710
Description: Cat electronic control groups provide remote monitoring and equipment managing systems for efficient operation of Cat heavy duty equipment.
Attributes: • Unprogrammed electronic control module • RoHS compliant • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
Application: Consult your owner’s manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 309-5710
Units of Measure
USMetric
Length (mm): 289
Width (mm): 220
Height (mm): 69
Length (in): 11.38
Width (in): 8.66
Height (in): 2.72
Material: Carbon Steel
View More
Compatible Models for part number 309-5710
HEX BASED SPL SOLUTION
330F OEM 352F OEM 320E
LOG LOADR FORST MACH
558
EXCAVATOR
336E LN 318E L 320E L 352F 316F L 340F 548 336E LH 349F L 349F LXE 336F LNXE 329F L 336D2 XE 335F LCR 336D2 LXE 312E 323F SA 320E 340F L LRE 336E 324E 336F 314E LCR 336F LN XE 320E LRR 323E L 352F-VG 325F LCR 558 336D2 L 336F LN 329E LN 340D2 L 324E L 326F L 336F L 323F 568 FM LL 323E SA 336F XE 374F L 320E LN 318F L 336D2 320F L 390F 330F 336F L XE 374F 316E L 568 FM 312E L 349E L 336E LNH 315F LCR 323E LN 329E L 314E CR 390F L 323F L 336D2 GC 313F L 538 336D2 L XE 340F L UHD 349E L VG 324E LN 330F L 329E 352F XE VG 330F LN 314F CR 313F 336E L 326F LN 349E 336E H 349F 320E RR