To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineExhaust SystemIntake ComponentsIntake Manifolds311-4907: 101.6mm X 130mm Hose
Home
EngineExhaust SystemIntake ComponentsIntake Manifolds311-4907: 101.6mm X 130mm Hose
311-4907: 101.6mm X 130mm Hose
Cat® 101.6mm X 130mm Diameter Air Cleaner Hose
Brand: Cat
Product Images
311-4907: 101.6mm X 130mm Hose
Cat® 101.6mm X 130mm Diameter Air Cleaner Hose
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
A Hose is designed to route liquids and gases through machine systems. These Hoses are fabricated from superior materials to withstand application-specific pressures, vibration tolerances, and flow requirements for heavy-duty equipment. The construction of the Hose is made from a special high-temperature synthetic rubber tube, two textile fiber braids combined with wire spiraled throughout the textile reinforcement to prevent collapse under vacuum.
Attributes: • Can Withstand 15kPa of Vacuum. • Minimizes pressure loss and maintains fluid flow, making them efficient and reliable.
Applications: A Multiple Bend Hose is used to allow fluid to flow from one component to another. This type of Hose is widely used in Air Cleaner.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A Hose is designed to route liquids and gases through machine systems. These Hoses are fabricated from superior materials to withstand application-specific pressures, vibration tolerances, and flow requirements for heavy-duty equipment. The construction of the Hose is made from a special high-temperature synthetic rubber tube, two textile fiber braids combined with wire spiraled throughout the textile reinforcement to prevent collapse under vacuum.
Attributes: • Can Withstand 15kPa of Vacuum. • Minimizes pressure loss and maintains fluid flow, making them efficient and reliable.
Applications: A Multiple Bend Hose is used to allow fluid to flow from one component to another. This type of Hose is widely used in Air Cleaner.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Air Intake Hose
Inner Diameter (in): 4, 5.11
Material Description: EPDM
Inner Diameter (mm): 101.6, 130
Weight (kg): 2.09
Length (mm): Not Specified
Length (in): Not Specified
Weight (lb): 4.6
Inside Diameter (mm): Not Specified
Inside Diameter (in): Not Specified
Material: Other Hose,Alloy Brass
Units of MeasureUSMetric
Type: Air Intake Hose
Inner Diameter (in): 4, 5.11
Material Description: EPDM
View More
Compatible Models
Compatible Models
Motor Grader
160K140K 2140K140120K16012K120K 2
View More
Motor Grader
160K140K 2140K140120K16012K120K 2
Warranty Information
Return Policy
Parts diagram for 311-4907
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 311-4907
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 311-4907
A Hose is designed to route liquids and gases through machine systems. These Hoses are fabricated from superior materials to withstand application-specific pressures, vibration tolerances, and flow requirements for heavy-duty equipment. The construction of the Hose is made from a special high-temperature synthetic rubber tube, two textile fiber braids combined with wire spiraled throughout the textile reinforcement to prevent collapse under vacuum.
Attributes: • Can Withstand 15kPa of Vacuum. • Minimizes pressure loss and maintains fluid flow, making them efficient and reliable.
Applications: A Multiple Bend Hose is used to allow fluid to flow from one component to another. This type of Hose is widely used in Air Cleaner.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 311-4907
Units of Measure
USMetric
Type: Air Intake Hose
Inner Diameter (in): 4, 5.11
Material Description: EPDM
Inner Diameter (mm): 101.6, 130
Weight (kg): 2.09
Length (mm): Not Specified
Length (in): Not Specified
Weight (lb): 4.6
Inside Diameter (mm): Not Specified
Inside Diameter (in): Not Specified
Material: Other Hose,Alloy Brass
View More
Compatible Models for part number 311-4907
MOTOR GRADER
160K 140K 2 140K 140 120K 160 12K 120K 2
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.