To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeElectrical & ElectronicsSensors & SwitchesPressure Sensors325-7471: Active Pressure Sensor
Home
Electrical & ElectronicsSensors & SwitchesPressure Sensors325-7471: Active Pressure Sensor
325-7471: Active Pressure Sensor
Cat® 5V Active Absolute Pressure Sensor, Pressure Range: 13-1200 kPa (Absolute), Analog Output, 3 Position Ampseal 16 Connector
Brand: Cat
Product Images
325-7471: Active Pressure Sensor
Cat® 5V Active Absolute Pressure Sensor, Pressure Range: 13-1200 kPa (Absolute), Analog Output, 3 Position Ampseal 16 Connector
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: 325-7471 is a Cat low pressure sensor that uses capacitance or strain gage based technology that generates an output signal (Analog or PWM) that is proportional to the applied pressure. The sensors are available with a variety of electrical connectors and process connection types.
Attributes: • Supply Voltage: 5 V • Max Pressure: 1,200 kPa (174 psi) • Sensed Media: Air, air/diesel exhaust mixture, bio-diesel, engine oil, diesel fuel, natural gas • Output Type: Analog • Connector Series: Ampseal 16 • Connector Pin Count: 3 • Operating Temperature: -40° C to 125° C (-40° F to 257° F) • Length: 335.4 mm (13.2 in) • Thread Size: M12
Application: Low pressure sensors are primarily used on engine related applications such as air systems, exhaust after treatment systems, fuel systems, engine oil systems, etc. Cat pressure sensors are application specific sensors. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: 325-7471 is a Cat low pressure sensor that uses capacitance or strain gage based technology that generates an output signal (Analog or PWM) that is proportional to the applied pressure. The sensors are available with a variety of electrical connectors and process connection types.
Attributes: • Supply Voltage: 5 V • Max Pressure: 1,200 kPa (174 psi) • Sensed Media: Air, air/diesel exhaust mixture, bio-diesel, engine oil, diesel fuel, natural gas • Output Type: Analog • Connector Series: Ampseal 16 • Connector Pin Count: 3 • Operating Temperature: -40° C to 125° C (-40° F to 257° F) • Length: 335.4 mm (13.2 in) • Thread Size: M12
Application: Low pressure sensors are primarily used on engine related applications such as air systems, exhaust after treatment systems, fuel systems, engine oil systems, etc. Cat pressure sensors are application specific sensors. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Sensor Type: Pressure
Connector Type: Ampseal 16
Connector Pin Count: 3
Length (mm): 346
Voltage (volts): 5 V (Supply)
Thread: M12
Length (in): 13.6
Material: Alloy Brass
Units of MeasureUSMetric
Sensor Type: Pressure
Connector Type: Ampseal 16
Connector Pin Count: 3
View More
Compatible Models
Compatible Models
Underground Art Truck
AD63AD45
Generator Set
C18 GEN SETDE500DE6303516E
Power Module
TR43-C18LOEM POWER
Engine
C15C18C13B
Load Haul Dump
R2900 XER2900
Off Highway Truck
794 AC793F798 AC798796 AC
Material Handler
MH3260
Wheel Dozer
834
Cold Planer
PM620PM622
Landfill Compactor
836
Oem Solutions
3412C
Wheel Loader
980 XE982XE980XE988 XE980982988982 XE
Road Reclaimer
RM600
Track-Type Tractor
D9D8
Articulated Truck
730 EJECTOR725730735
Truck
797F793F
Powertrain
TR43M44-C13BTR43E44-C13BL
Excavator
349395MH3295352355374352 UHD
Engine - Generator Set
3508B
Petroleum Package
CX31-P600
View More
Underground Art Truck
AD63AD45
Warranty Information
Return Policy
Parts diagram for 325-7471
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 325-7471
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 325-7471
Description: 325-7471 is a Cat low pressure sensor that uses capacitance or strain gage based technology that generates an output signal (Analog or PWM) that is proportional to the applied pressure. The sensors are available with a variety of electrical connectors and process connection types.
Attributes: • Supply Voltage: 5 V • Max Pressure: 1,200 kPa (174 psi) • Sensed Media: Air, air/diesel exhaust mixture, bio-diesel, engine oil, diesel fuel, natural gas • Output Type: Analog • Connector Series: Ampseal 16 • Connector Pin Count: 3 • Operating Temperature: -40° C to 125° C (-40° F to 257° F) • Length: 335.4 mm (13.2 in) • Thread Size: M12
Application: Low pressure sensors are primarily used on engine related applications such as air systems, exhaust after treatment systems, fuel systems, engine oil systems, etc. Cat pressure sensors are application specific sensors. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.