To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeCabsCab Windows & Panel Weatherstrips & SealsWeatherstrips327-1067: 6mm Thick Bulk Seal
Home
CabsCab Windows & Panel Weatherstrips & SealsWeatherstrips327-1067: 6mm Thick Bulk Seal
327-1067: 6mm Thick Bulk Seal
Cat® 6mm Thick Bulk Seal used in Radiator and Hydraulic Oil Cooler
Brand: Cat
Product Images
327-1067: 6mm Thick Bulk Seal
Cat® 6mm Thick Bulk Seal used in Radiator and Hydraulic Oil Cooler
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
A Bulk Seal used radiator and hydraulic oil cooler is a type of heat exchanger that is used to cool hydraulic oil and other fluids. It is made up of a series of tubes and fins that are arranged in a parallel flow configuration. The fluid flows through the tubes, and the heat is transferred to the fins by conduction. The fins are then cooled by air that is blown across them.
Attributes: • Ensuring the effective sealing of leaks and maintaining the proper function of the oil cooling unit • Manufactured to precise specifications and are built for durability and reliability
Applications: A Bulk Seal used by Radiators and Hydraulic Oil Coolers is a very efficient way to cool fluids and it helps to keep the oil cool and prevents it from overheating.
Warning:This product can expose you to chemicals including Acrylamide, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A Bulk Seal used radiator and hydraulic oil cooler is a type of heat exchanger that is used to cool hydraulic oil and other fluids. It is made up of a series of tubes and fins that are arranged in a parallel flow configuration. The fluid flows through the tubes, and the heat is transferred to the fins by conduction. The fins are then cooled by air that is blown across them.
Attributes: • Ensuring the effective sealing of leaks and maintaining the proper function of the oil cooling unit • Manufactured to precise specifications and are built for durability and reliability
Applications: A Bulk Seal used by Radiators and Hydraulic Oil Coolers is a very efficient way to cool fluids and it helps to keep the oil cool and prevents it from overheating.
Warning:This product can expose you to chemicals including Acrylamide, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Acrylic Adhesive,PVC Plastic
Units of MeasureUSMetric
Material: Acrylic Adhesive,PVC Plastic
View More
Compatible Models
Compatible Models
Multi Terrain Loader
287C277D277C297C287D297D2297D2 XHP
Compact Track Loader
259D249D239D299C289D289C279D279C
Skid Steer Loader
242D232D272C262C226D256C246C272D2 XHP272D2
View More
Multi Terrain Loader
287C277D277C297C287D297D2297D2 XHP
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 327-1067
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 327-1067
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 327-1067
A Bulk Seal used radiator and hydraulic oil cooler is a type of heat exchanger that is used to cool hydraulic oil and other fluids. It is made up of a series of tubes and fins that are arranged in a parallel flow configuration. The fluid flows through the tubes, and the heat is transferred to the fins by conduction. The fins are then cooled by air that is blown across them.
Attributes: • Ensuring the effective sealing of leaks and maintaining the proper function of the oil cooling unit • Manufactured to precise specifications and are built for durability and reliability
Applications: A Bulk Seal used by Radiators and Hydraulic Oil Coolers is a very efficient way to cool fluids and it helps to keep the oil cool and prevents it from overheating.
View More
Warning:This product can expose you to chemicals including Acrylamide, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.