To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits330-1305: Radiator Compartment Door
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits330-1305: Radiator Compartment Door
330-1305: Radiator Compartment Door
Cat® Excavator Door for Radiator Compartments
Brand: Cat
Product Images
330-1305: Radiator Compartment Door
Cat® Excavator Door for Radiator Compartments
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Cat Door used to enclose engine or Radiator or Pump compartments etc. and provide service access for maintenance and inspection.
Attributes: • High Strength CAT Doors which are having good rigidity and great corrosion resistance which are ready to mount and serves all general duties. • Assembly consists of Door, Lock Assemblies, Cover, Push button release, Liner and Hardware etc. • Coatings that meet special requirements for different applications (RoHS compliant).
Applications: • CAT doors can be used to access the operator compartments and also the service points on the machine or engine etc. for maintenance purposes. • Consult your owner's manual or contact your local CAT dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat Door used to enclose engine or Radiator or Pump compartments etc. and provide service access for maintenance and inspection.
Attributes: • High Strength CAT Doors which are having good rigidity and great corrosion resistance which are ready to mount and serves all general duties. • Assembly consists of Door, Lock Assemblies, Cover, Push button release, Liner and Hardware etc. • Coatings that meet special requirements for different applications (RoHS compliant).
Applications: • CAT doors can be used to access the operator compartments and also the service points on the machine or engine etc. for maintenance purposes. • Consult your owner's manual or contact your local CAT dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Sealants / Adhesives Adhesive
Standard Color: Yellow
Coating: Zinc Plating
Length (mm): 1610
Width (mm): 127.1
Height (mm): 1192
Length (in): 63.386
Width (in): 5.004
Height (in): 46.929
Units of MeasureUSMetric
Material: Steel,Sealants / Adhesives Adhesive
Standard Color: Yellow
Coating: Zinc Plating
View More
Compatible Models
Compatible Models
Excavator
336E LN336F LN XE336F L XE340F336E LH336E LNH336F LN336F LNXE336F L336E L336F XE340F L LRE336E H336E336F
Mobile Hyd Power Unit
336F336E336E HVG
View More
Excavator
336E LN336F LN XE336F L XE340F336E LH336E LNH336F LN336F LNXE336F L336E L336F XE340F L LRE336E H336E336F
Warranty Information
Return Policy
Parts diagram for 330-1305
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 330-1305
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 330-1305
Description: Cat Door used to enclose engine or Radiator or Pump compartments etc. and provide service access for maintenance and inspection.
Attributes: • High Strength CAT Doors which are having good rigidity and great corrosion resistance which are ready to mount and serves all general duties. • Assembly consists of Door, Lock Assemblies, Cover, Push button release, Liner and Hardware etc. • Coatings that meet special requirements for different applications (RoHS compliant).
Applications: • CAT doors can be used to access the operator compartments and also the service points on the machine or engine etc. for maintenance purposes. • Consult your owner's manual or contact your local CAT dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 330-1305
Units of Measure
USMetric
Material: Steel,Sealants / Adhesives Adhesive
Standard Color: Yellow
Coating: Zinc Plating
Length (mm): 1610
Width (mm): 127.1
Height (mm): 1192
Length (in): 63.386
Width (in): 5.004
Height (in): 46.929
View More
Compatible Models for part number 330-1305
EXCAVATOR
336E LN 336F LN XE 336F L XE 340F 336E LH 336E LNH 336F LN 336F LNXE 336F L 336E L 336F XE 340F L LRE 336E H 336E 336F