To find the parts that fit.To find the parts that fit.
Part number or name
Sign in
BackHomeEngineEngine ComponentsPistons & Other Piston ComponentsPistons339-3027: Longstroke Piston
BackHome
EngineEngine ComponentsPistons & Other Piston ComponentsPistons339-3027: Longstroke Piston
339-3027: Longstroke Piston
Product Images
339-3027: Longstroke Piston
Cat® 14.7:1 Compression Ratio Longstroke Piston generating high mechanical power for the vehicle
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Pistons are components of reciprocating engines that are connected to crankshafts via connecting rods
Attributes:
Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 339-3027
Units of Measure
USMetric
Width (mm): 237.82
Height (mm): 231.14
Length (in): 9.36
Material: Alloy Copper,Alloy Steel
Height (in): 9.1
Length (mm): 237.82
View More
Compatible Models for part number 339-3027
ENGINE - MACHINE
3516C C4.4
GENERATOR SET
3516C
MARINE ENGINE
3516C 3512C
MARINE AUXILIARY
3512C
ENGINE - INDUSTRIAL
3512B
INDUSTRIAL ENGINE
3512C 3516C
PETROLEUM ENGINE
3516C 3512C
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 339-3027
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 339-3027
Description:
Pistons are components of reciprocating engines that are connected to crankshafts via connecting rods
Attributes:
Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 339-3027
Units of Measure
USMetric
Width (mm): 237.82
Height (mm): 231.14
Length (in): 9.36
Material: Alloy Copper,Alloy Steel
Height (in): 9.1
Length (mm): 237.82
View More
Compatible Models for part number 339-3027
ENGINE - MACHINE
3516C C4.4
GENERATOR SET
3516C
MARINE ENGINE
3516C 3512C
MARINE AUXILIARY
3512C
ENGINE - INDUSTRIAL
3512B
INDUSTRIAL ENGINE
3512C 3516C
PETROLEUM ENGINE
3516C 3512C
View More
Compare Alternate Parts
This part:339-3027: Longstroke Piston
Check Price
Length (in)
9.36
Height (in)
9.1
Description
Cat® 14.7:1 Compression Ratio Longstroke Piston generating high mechanical power for the vehicle
Cat® Reman Cylinder Pack (3500) (14.7:1 Compression Ratio) with Cat Reman connecting rod and Cat Reman piston pin
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.