Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsOther Cab Components341-9991: Plastic Cab Roof Cover
Home
CabsOther Cab Components
341-9991: Plastic Cab Roof Cover
341-9991: Plastic Cab Roof Cover

Cat® Plastic Cab Roof Cover Used for protect components from dirt and moisture

Brand: Cat

Product Images
341-9991: Plastic Cab Roof Cover
341-9991: Plastic Cab Roof Cover
341-9991: Plastic Cab Roof Cover
341-9991: Plastic Cab Roof Cover
341-9991: Plastic Cab Roof Cover

Cat® Plastic Cab Roof Cover Used for protect components from dirt and moisture

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
341-9991341-9991
341-9996341-9996
423-7214423-7214
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 341-9991
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 341-9991

Units of Measure

USMetric
Overall Length (mm): 1,566.2
Overall Length (in): 61.7
Mounting: 9.5 X 15
Overall Height (mm): 1,577.2
Overall Height (in): 62.1
Overall Width (mm): 70
Overall Width (in): 2.8
Approx. Weight (kg): 11.55
Approx. Weight (lb): 25.5
Material: Plastic,Acrylonitrile Butadiene Styrene (ABS) Plastic
View More
Compatible Models for part number 341-9991

WHEEL LOADER

938K 938M 924K 926M 930K 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert