Cat® 25 mm Bolt-On Flat Base Edge Wear Plate - Top
Brand: Cat
Product Images
346-9107: Base Edge Wear Plate
Cat® 25 mm Bolt-On Flat Base Edge Wear Plate - Top
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Related parts
2J-3507: 1''-8 Hex Nut
Check Price
1J-3527: 1-8 Thread 114.3mm Long Plow Bolt
Check Price
317-1693: BOLT-PLOW
Check Price
5P-8362: 1 1/4''-7 Cone Lock Nut
Check Price
5P-8250: 1" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Select Equipment
Select Store
For pricing & availability
Add Equipment
To find the parts that fit.To find the parts that fit.
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
A Hydraulic Bucket Wear Plate is designed to protect the bucket's underside from abrasion, impact, and wear during excavation and material handling tasks. It is securely attached to the underside of the bucket using fasteners, forming a protective layer that shields against abrasion and impact. During operation, it absorbs the forces generated by contact with abrasive materials and prevents premature wear and damage to the bucket. By extending the lifespan of the bucket, the wear plate contributes to improved efficiency.
Attributes: • Provides consistent wear protection across the surface. • Heat treated for enhanced strength. • Excellent impact resistance to withstand loads. • High abrasion resistance.
Applications: A Hydraulic Bucket Wear Plate is attached to the underside of the bucket to reinforce and protect the bucket's base against abrasion and damage caused by repetitive use, extending its lifespan.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A Hydraulic Bucket Wear Plate is designed to protect the bucket's underside from abrasion, impact, and wear during excavation and material handling tasks. It is securely attached to the underside of the bucket using fasteners, forming a protective layer that shields against abrasion and impact. During operation, it absorbs the forces generated by contact with abrasive materials and prevents premature wear and damage to the bucket. By extending the lifespan of the bucket, the wear plate contributes to improved efficiency.
Attributes: • Provides consistent wear protection across the surface. • Heat treated for enhanced strength. • Excellent impact resistance to withstand loads. • High abrasion resistance.
Applications: A Hydraulic Bucket Wear Plate is attached to the underside of the bucket to reinforce and protect the bucket's base against abrasion and damage caused by repetitive use, extending its lifespan.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 559
Shape: Flat
Position: Top
Length (in): 128.898
Material: Abrasion Resistant Steel,Boron Steel
Thickness (in): 0.984
Hole Quantity: 19
Thickness (mm): 25
Width (in): 22.008
Length (mm): 3274
Units of MeasureUSMetric
Width (mm): 559
Shape: Flat
Position: Top
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
Warranty Information
Return Policy
Parts diagram for 346-9107
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 346-9107
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 346-9107
A Hydraulic Bucket Wear Plate is designed to protect the bucket's underside from abrasion, impact, and wear during excavation and material handling tasks. It is securely attached to the underside of the bucket using fasteners, forming a protective layer that shields against abrasion and impact. During operation, it absorbs the forces generated by contact with abrasive materials and prevents premature wear and damage to the bucket. By extending the lifespan of the bucket, the wear plate contributes to improved efficiency.
Attributes: • Provides consistent wear protection across the surface. • Heat treated for enhanced strength. • Excellent impact resistance to withstand loads. • High abrasion resistance.
Applications: A Hydraulic Bucket Wear Plate is attached to the underside of the bucket to reinforce and protect the bucket's base against abrasion and damage caused by repetitive use, extending its lifespan.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 346-9107
Units of Measure
USMetric
Width (mm): 559
Shape: Flat
Position: Top
Length (in): 128.898
Material: Abrasion Resistant Steel,Boron Steel
Thickness (in): 0.984
Hole Quantity: 19
Thickness (mm): 25
Width (in): 22.008
Length (mm): 3274
View More
Compatible Models for part number 346-9107
We currently do not have compatibility information for this part.