Cat® Information Film (Ultra Low Sulfur Fuel) For Fuel Tank
Brand: Cat
Product Images
355-4624: 80mm Length Fuel Film
Cat® Information Film (Ultra Low Sulfur Fuel) For Fuel Tank
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: An information film for a fuel tank, specifically for Ultra Low Sulfur Fuel, serves as a valuable tool for providing essential information and instructions related to the fuel tank and the fuel it contains. The film provides information regarding the fuel tank's compliance with regulatory standards and requirements for storing and using Ultra Low Sulfur Fuel. This film aims to ensure the safe and proper use of the fuel tank while promoting awareness of the benefits and requirements associated with Ultra Low Sulfur Fuel.
Attributes: • It has a white background with black characters and symbols. • Film Message: ULTRA LOW SULFUR FUEL ONLY • Equipped with a strong adhesive backing that ensures it securely adheres to the fuel tank's surface • Meets applicable regulations and standards for warning labels and signage.
Applications: An information film for a fuel tank covers various aspects, including safety instructions, compliance with regulations, proper fuel handling, maintenance, and inspection procedures. It is extensively used in Cat 2470C, 2570C, 2570D, 2670C, 2670D, 2764C, 2864C, 521, 522, 553C, 563C, 563D, 573C, 573D, 576C and 586C Tree Harvester, 3512 and 3512E Engine (Piston), 415, 415F, 416, 416F, 420, 420F, 424, 427, 427F, 428, 428F, 430, 430F, 432, 432F, 434, 434F, 440, 442F, 444, 444F, 450 and 450F Backhoe, 416F and 420F 440, D1, D2, D3, D3K, D3K2, D4K, D4K2, D5K and D5K2 Track Type Tractor, 525D, 535D, 545D and 555D Skidder, AP1000, AP1000E, AP1000F, AP1055, AP1055E, AP1055F, AP355, AP355F, AP500F, AP555F, AP600, AP600F, AP655, AP655F, BG1000E, BG1055E, PM1125, PM1138, PM3, PM310, PM312, PM313, PM6, PM620, PM622, PM8, PM820, PM822, PM825, PM922, PM925 and PM938 Paving Equipment
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: An information film for a fuel tank, specifically for Ultra Low Sulfur Fuel, serves as a valuable tool for providing essential information and instructions related to the fuel tank and the fuel it contains. The film provides information regarding the fuel tank's compliance with regulatory standards and requirements for storing and using Ultra Low Sulfur Fuel. This film aims to ensure the safe and proper use of the fuel tank while promoting awareness of the benefits and requirements associated with Ultra Low Sulfur Fuel.
Attributes: • It has a white background with black characters and symbols. • Film Message: ULTRA LOW SULFUR FUEL ONLY • Equipped with a strong adhesive backing that ensures it securely adheres to the fuel tank's surface • Meets applicable regulations and standards for warning labels and signage.
Applications: An information film for a fuel tank covers various aspects, including safety instructions, compliance with regulations, proper fuel handling, maintenance, and inspection procedures. It is extensively used in Cat 2470C, 2570C, 2570D, 2670C, 2670D, 2764C, 2864C, 521, 522, 553C, 563C, 563D, 573C, 573D, 576C and 586C Tree Harvester, 3512 and 3512E Engine (Piston), 415, 415F, 416, 416F, 420, 420F, 424, 427, 427F, 428, 428F, 430, 430F, 432, 432F, 434, 434F, 440, 442F, 444, 444F, 450 and 450F Backhoe, 416F and 420F 440, D1, D2, D3, D3K, D3K2, D4K, D4K2, D5K and D5K2 Track Type Tractor, 525D, 535D, 545D and 555D Skidder, AP1000, AP1000E, AP1000F, AP1055, AP1055E, AP1055F, AP355, AP355F, AP500F, AP555F, AP600, AP600F, AP655, AP655F, BG1000E, BG1055E, PM1125, PM1138, PM3, PM310, PM312, PM313, PM6, PM620, PM622, PM8, PM820, PM822, PM825, PM922, PM925 and PM938 Paving Equipment
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Diameter (in): 0.69
Film Color: White
Film Width (in): 1.97
Film Width (mm): 50
Height (in): 1.96
Height (mm): 50
Length (in): 0.88
Length (mm): 80
Material: Film,Plastic,Polycarbonate Plastic
Thickness (in): 0.01
Letter Color: Black
Thickness (mm): 0.18
Thread: 1/4-28
Weight (kg): 0.01
Units of MeasureUSMetric
Diameter (in): 0.69
Film Color: White
Film Width (in): 1.97
View More
Compatible Models
Compatible Models
Asphalt Paver
AP-1000F
View More
Asphalt Paver
AP-1000F
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 355-4624
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 355-4624
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 355-4624
Description: An information film for a fuel tank, specifically for Ultra Low Sulfur Fuel, serves as a valuable tool for providing essential information and instructions related to the fuel tank and the fuel it contains. The film provides information regarding the fuel tank's compliance with regulatory standards and requirements for storing and using Ultra Low Sulfur Fuel. This film aims to ensure the safe and proper use of the fuel tank while promoting awareness of the benefits and requirements associated with Ultra Low Sulfur Fuel.
Attributes: • It has a white background with black characters and symbols. • Film Message: ULTRA LOW SULFUR FUEL ONLY • Equipped with a strong adhesive backing that ensures it securely adheres to the fuel tank's surface • Meets applicable regulations and standards for warning labels and signage.
Applications: An information film for a fuel tank covers various aspects, including safety instructions, compliance with regulations, proper fuel handling, maintenance, and inspection procedures. It is extensively used in Cat 2470C, 2570C, 2570D, 2670C, 2670D, 2764C, 2864C, 521, 522, 553C, 563C, 563D, 573C, 573D, 576C and 586C Tree Harvester, 3512 and 3512E Engine (Piston), 415, 415F, 416, 416F, 420, 420F, 424, 427, 427F, 428, 428F, 430, 430F, 432, 432F, 434, 434F, 440, 442F, 444, 444F, 450 and 450F Backhoe, 416F and 420F 440, D1, D2, D3, D3K, D3K2, D4K, D4K2, D5K and D5K2 Track Type Tractor, 525D, 535D, 545D and 555D Skidder, AP1000, AP1000E, AP1000F, AP1055, AP1055E, AP1055F, AP355, AP355F, AP500F, AP555F, AP600, AP600F, AP655, AP655F, BG1000E, BG1055E, PM1125, PM1138, PM3, PM310, PM312, PM313, PM6, PM620, PM622, PM8, PM820, PM822, PM825, PM922, PM925 and PM938 Paving Equipment
View More
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 355-4624
Units of Measure
USMetric
Diameter (in): 0.69
Film Color: White
Film Width (in): 1.97
Film Width (mm): 50
Height (in): 1.96
Height (mm): 50
Length (in): 0.88
Length (mm): 80
Material: Film,Plastic,Polycarbonate Plastic
Thickness (in): 0.01
Letter Color: Black
Thickness (mm): 0.18
Thread: 1/4-28
Weight (kg): 0.01
View More
Compatible Models for part number 355-4624
ASPHALT PAVER
AP-1000F
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.