Cat® 68.25mm Inner Diameter Thrust Race for Cylindrical Roller Bearing used in Impeller Hub of Torque Converter
Brand: Cat
Product Images
361-6725: 68.25mm Inner Diameter Thrust Race
Cat® 68.25mm Inner Diameter Thrust Race for Cylindrical Roller Bearing used in Impeller Hub of Torque Converter
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Cat thrust races are designed to provide axial location to thrust discs and bearings in support of large axial loads and high rotational speeds.
Attributes: • Outside diameter: 111.13 mm (4.375 in) • Inside diameter: 68.25 mm (2.687 in) • Height: 9.34 mm (4.3677 in) • High axial load capacity. • Supports high rotational speeds. • Requires minimal mounting space. • Hardened for added toughness. • Easy to install.
Application: Thrust races are used with thrust needle roller and cage assemblies and are designed to support high axial loads and rotational speeds. Typical applications for thrust races are wherever they are needed to axially locate thrust needle roller and cage assemblies, such as in transmission assemblies.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat thrust races are designed to provide axial location to thrust discs and bearings in support of large axial loads and high rotational speeds.
Attributes: • Outside diameter: 111.13 mm (4.375 in) • Inside diameter: 68.25 mm (2.687 in) • Height: 9.34 mm (4.3677 in) • High axial load capacity. • Supports high rotational speeds. • Requires minimal mounting space. • Hardened for added toughness. • Easy to install.
Application: Thrust races are used with thrust needle roller and cage assemblies and are designed to support high axial loads and rotational speeds. Typical applications for thrust races are wherever they are needed to axially locate thrust needle roller and cage assemblies, such as in transmission assemblies.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 111.13
Inside Diameter (mm): 68.25
Height (mm): 9.34
Outside Diameter (in): 4.375
Inside Diameter (in): 2.687
Height (in): 0.3677
Material: Alloy Steel
Units of MeasureUSMetric
Outside Diameter (mm): 111.13
Inside Diameter (mm): 68.25
Height (mm): 9.34
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6N LGPD5D6N XLD6N
Wheel Skidder
545D535D525D555D
Transmission
TR35TR16-C7.1
Engine - Industrial
3516B
Powertrain
TR35E44-C9.3B
Oem Solutions
TR35E44-C9.3BL
Wheel Loader
962M Z962966L966966M962L950M972M950950L962M972972L950M Z
View More
Track-Type Tractor
D6N LGPD5D6N XLD6N
Warranty Information
Return Policy
Parts diagram for 361-6725
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 361-6725
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 361-6725
Description: Cat thrust races are designed to provide axial location to thrust discs and bearings in support of large axial loads and high rotational speeds.
Attributes: • Outside diameter: 111.13 mm (4.375 in) • Inside diameter: 68.25 mm (2.687 in) • Height: 9.34 mm (4.3677 in) • High axial load capacity. • Supports high rotational speeds. • Requires minimal mounting space. • Hardened for added toughness. • Easy to install.
Application: Thrust races are used with thrust needle roller and cage assemblies and are designed to support high axial loads and rotational speeds. Typical applications for thrust races are wherever they are needed to axially locate thrust needle roller and cage assemblies, such as in transmission assemblies.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 361-6725
Units of Measure
USMetric
Outside Diameter (mm): 111.13
Inside Diameter (mm): 68.25
Height (mm): 9.34
Outside Diameter (in): 4.375
Inside Diameter (in): 2.687
Height (in): 0.3677
Material: Alloy Steel
View More
Compatible Models for part number 361-6725
TRACK-TYPE TRACTOR
D6N LGP D5 D6N XL D6N
WHEEL SKIDDER
545D 535D 525D 555D
TRANSMISSION
TR35 TR16-C7.1
ENGINE - INDUSTRIAL
3516B
POWERTRAIN
TR35E44-C9.3B
OEM SOLUTIONS
TR35E44-C9.3BL
WHEEL LOADER
962M Z 962 966L 966 966M 962L 950M 972M 950 950L 962M 972 972L 950M Z
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.