This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Select Equipment
Select Store
For pricing & availability
Add Equipment
To find the parts that fit.To find the parts that fit.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
With unsurpassed durability and reliability, Cat® Advansys™ Tips are the Ground Engaging Tools (GET) your hard-working iron deserves. This next-generation hammerless GET demonstrates up to a 15% productivity increase thanks to improved tip and adapter geometry.
General Purpose tips offer a reliable, competitively priced parts option for small to medium-sized machines operating in low- to medium-impact conditions. Delivering quality and long life, these genuine Cat® teeth are symmetrical and are the baseline for other tip styles.
Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Designed and produced by the same company that manufactures your Cat equipment, our teeth protect your buckets on the toughest jobsites. Made to the exact specs of your equipment, choosing and using genuine Cat parts is always a smart investment.
Attributes: • Symmetric, top and bottom self-sharpening cavities • Good strength, penetration and wear material
Applications: • General excavation and loading • Low to moderate impact and abrasion • Moderate penetration
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
With unsurpassed durability and reliability, Cat® Advansys™ Tips are the Ground Engaging Tools (GET) your hard-working iron deserves. This next-generation hammerless GET demonstrates up to a 15% productivity increase thanks to improved tip and adapter geometry.
General Purpose tips offer a reliable, competitively priced parts option for small to medium-sized machines operating in low- to medium-impact conditions. Delivering quality and long life, these genuine Cat® teeth are symmetrical and are the baseline for other tip styles.
Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Designed and produced by the same company that manufactures your Cat equipment, our teeth protect your buckets on the toughest jobsites. Made to the exact specs of your equipment, choosing and using genuine Cat parts is always a smart investment.
Attributes: • Symmetric, top and bottom self-sharpening cavities • Good strength, penetration and wear material
Applications: • General excavation and loading • Low to moderate impact and abrasion • Moderate penetration
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Wear or Durability: Standard
Overall Length (in): 17.205
Size: Advansys 150
Rear Width (mm): 198
Front Width (in): 6.693
Front Width (mm): 170
Shape: General Purpose
Rear Width (in): 7.795
Series: Advansys
Rear Height (mm): 195
Overall Length (mm): 437
Rear Height (in): 7.677
Units of MeasureUSMetric
Wear or Durability: Standard
Overall Length (in): 17.205
Size: Advansys 150
View More
Compatible Models
Compatible Models
Excavator
390D L390F390F L395374374F374F L374D L
View More
Excavator
390D L390F390F L395374374F374F L374D L
Parts diagram for 368-3789
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 368-3789
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 368-3789
With unsurpassed durability and reliability, Cat® Advansys™ Tips are the Ground Engaging Tools (GET) your hard-working iron deserves. This next-generation hammerless GET demonstrates up to a 15% productivity increase thanks to improved tip and adapter geometry.
General Purpose tips offer a reliable, competitively priced parts option for small to medium-sized machines operating in low- to medium-impact conditions. Delivering quality and long life, these genuine Cat® teeth are symmetrical and are the baseline for other tip styles.
Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Designed and produced by the same company that manufactures your Cat equipment, our teeth protect your buckets on the toughest jobsites. Made to the exact specs of your equipment, choosing and using genuine Cat parts is always a smart investment.
Attributes: • Symmetric, top and bottom self-sharpening cavities • Good strength, penetration and wear material
Applications: • General excavation and loading • Low to moderate impact and abrasion • Moderate penetration
View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.