Weld-On Cat® Advansys™ 150 Two Strap Adapter - RH Corner
Brand: Cat
Product Images
368-3802: Bucket Adapter
Weld-On Cat® Advansys™ 150 Two Strap Adapter - RH Corner
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Offering unparalleled manufacturing precision, Cat® Advansys adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection. Cat Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: •A150 Left-hand hammerless adapter to fit a 80 mm base edge with a 22.5 degree bevel angle •5 degree kick-out angle
Applications: • Excavator Buckets
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® Advansys adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection. Cat Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: •A150 Left-hand hammerless adapter to fit a 80 mm base edge with a 22.5 degree bevel angle •5 degree kick-out angle
Applications: • Excavator Buckets
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: LH Corner
Type: Two Strap
Bevel Angle: 22.5
Material: Carbon Steel,Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 23.898
Hole Quantity: 0
Size: Advansys 150
Corner Kickout Angle: 6
Width (mm): 188
Bottom Strap Length (mm): 330
Attachment Method: Weld-On
Hole Spacing (mm): 0
Bottom Strap Length (in): 12.992
Base Edge Thickness Class: 80
Series: Advansys
Overall Length (mm): 607
Width (in): 7.402
Units of MeasureUSMetric
Position: LH Corner
Type: Two Strap
Bevel Angle: 22.5
View More
Compatible Models
Compatible Models
Bucket
BUCKET
Excavator
390F390F L395374374F374F L
View More
Bucket
BUCKET
Warranty Information
Return Policy
Parts diagram for 368-3802
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 368-3802
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 368-3802
Offering unparalleled manufacturing precision, Cat® Advansys adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection. Cat Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: •A150 Left-hand hammerless adapter to fit a 80 mm base edge with a 22.5 degree bevel angle •5 degree kick-out angle
Applications: • Excavator Buckets
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 368-3802
Units of Measure
USMetric
Position: LH Corner
Type: Two Strap
Bevel Angle: 22.5
Material: Carbon Steel,Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 23.898
Hole Quantity: 0
Size: Advansys 150
Corner Kickout Angle: 6
Width (mm): 188
Bottom Strap Length (mm): 330
Attachment Method: Weld-On
Hole Spacing (mm): 0
Bottom Strap Length (in): 12.992
Base Edge Thickness Class: 80
Series: Advansys
Overall Length (mm): 607
Width (in): 7.402
View More
Compatible Models for part number 368-3802
BUCKET
BUCKET
EXCAVATOR
390F 390F L 395 374 374F 374F L
View More
Related parts
368-3800: Bucket Adapter
Check Price
368-3801: Bucket Adapter
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.