Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters368-3824: Bucket Adapter
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsAdapters
368-3824: Bucket Adapter
368-3824: Bucket Adapter

Weld-On Cat® Advansys™ 170 Two Strap Adapter - RH Corner

Brand: Cat

Product Images
368-3824: Bucket Adapter
368-3824: Bucket Adapter
368-3824: Bucket Adapter
368-3824: Bucket Adapter
368-3824: Bucket Adapter
368-3824: Bucket Adapter

Weld-On Cat® Advansys™ 170 Two Strap Adapter - RH Corner

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
368-3824368-3824
368-3823368-3823
368-3822368-3822
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 368-3824
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 368-3824

Units of Measure

USMetric
Position: LH Corner
Type: Two Strap
Bevel Angle: 35
Material: Carbon Steel,Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 25.709
Hole Quantity: 0
Corner Kickout Angle: 6
Size: Advansys 170
Width (mm): 216
Bottom Strap Length (mm): 386.4
Attachment Method: Weld-On
Hole Spacing (mm): 0
Base Edge Thickness Class: 90
Bottom Strap Length (in): 15.213
Series: Advansys
Overall Length (mm): 653
Width (in): 8.504
View More
Compatible Models for part number 368-3824

BUCKET

BUCKET

EXCAVATOR

390F 390F L 395 374 374F 374F L

View More
Related parts
368-3822
368-3822: Bucket Adapter
Check Price
368-3823
368-3823: Bucket Adapter
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert