Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainDriveshafts & JointsOther Driveshaft & Joint Components368-5063: Transfer Gear And Case Magnet Snapped Tube
Home
DrivetrainDriveshafts & JointsOther Driveshaft & Joint Components
368-5063: Transfer Gear And Case Magnet Snapped Tube
368-5063: Transfer Gear And Case Magnet Snapped Tube

Cat® Tube Assembly (Magnetic)

Brand: Cat

Product Images
368-5063: Transfer Gear And Case Magnet Snapped Tube
368-5063: Transfer Gear And Case Magnet Snapped Tube

Cat® Tube Assembly (Magnetic)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 368-5063
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 368-5063

Units of Measure

USMetric
Outside Diameter (mm): 65
Material Description: PLASTIC
Length (in): 6.2
Inside Diameter (mm): 38.4
Inside Diameter (in): 1.5
Length (mm): 157.2
Outside Diameter (in): 2.6
View More
Compatible Models for part number 368-5063

UNDERGROUND ART TRUCK

AD60 AD55 AD55B AD63 AD30

INTEGRATED TOOLCARRIER

IT62G IT62H

LOAD HAUL DUMP

R1300G R3000H R1600G R1600H R2900G R2900 XE R1700 XE R1700G R1700 R2900

OFF HIGHWAY TRUCK

772 777E 777 775 773 773GC

OEM SOLUTIONS

TR35E44-C9.3BL

MOTOR GRADER

24M 16H

WHEEL SKIDDER

535D 535C 535B 545D 545C 545 555D 525D 525C

TRACK-TYPE TRACTOR

D6H XL D7R D6T LGP D6R III D6R STD D7R LGP D6T LGPPAT D6T XL PAT D6T XW PAT D6R XL D6R II D6T XW D6T XL D7R SERIES D7R II D6R D6T D7R XR

PIPELAYER

583R 572R II PL83 PL87 587T 587R 578 572R

WATER FORDING TRACTOR

D7R II

MOBILE HYD POWER UNIT

TH43-C18

WHEEL TRACTOR

613C II

GENERATOR SET

3508B 3516E

PETROLEUM TRANSMISSION

TH48-E70

SOIL COMPACTOR

825 825H 825K 815F II 815K 815B 815 815F

WHEEL DOZER

834G 834H 834B 824H 824K 814F II 814K 814F 814 824

LANDFILL COMPACTOR

816K 836 826 816F II 836H 836G 816 826H 826K 816F

WHEEL LOADER

966F II 962M Z 962 980K HLG 966 972H 972K 988 XE 972M 972 972L 950M Z 966 GC 972 XE 950GC 814K 966 XE 986 966XE 980 982 950G II 988GC 950G 962H 962G 950H 962L 986K 950M 950L 962M 950 GC 972M XE 966M XE 988K XE 962G II 980C 980F 980H 980K 972XE 980M 966H 966L 966K 966M 950 982M

TRANSMISSION

TR35 TR16-C7.1

OFF-HIGHWAY TRUCK

D10R

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C7.1

WHEEL SCRAPER

613C

TRUCK

775G 775F 772G OEM 773G LRC 775E 777D 772G 775G OEM 773E 772 773D 773G 770 773F 775G LRC 773G OEM 769D

QUARRY TRUCK

771D 772G 777E 773E

POWERTRAIN

TR35E44-C9.3B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert