Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals376-6584: 160mm Rod Diameter Wiper Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
376-6584: 160mm Rod Diameter Wiper Seal
376-6584: 160mm Rod Diameter Wiper Seal

Cat® Wiper Seal

Brand: Cat

Product Images
376-6584: 160mm Rod Diameter Wiper Seal
376-6584: 160mm Rod Diameter Wiper Seal
376-6584: 160mm Rod Diameter Wiper Seal
376-6584: 160mm Rod Diameter Wiper Seal
376-6584: 160mm Rod Diameter Wiper Seal

Cat® Wiper Seal

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 376-6584
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 376-6584

Units of Measure

USMetric
Cross Section Height (in): 0.69
Cross Section Height (mm): 17.65
Material: Polyurethane,Plastic,Polyurethane Plastic
Inside Diameter (mm): 156.82
Outside Diameter (mm): Not specified
Outer Diameter (in): 6.92
Width (mm): 17.65
Outer Diameter (mm): 175.82
Rod Diameter (in): 6.27
Inside Diameter (in): 6.174
Outside Diameter (in): Not specified
Rod Diameter (mm): 159.45
Seal Type: Snap in Double
Width (in): 0.695
Weight (kg): 0.03
Weight (lb): 0.07
View More
Compatible Models for part number 376-6584

HAMMER

H115E H160E S H110E H140E H130E H120E H115E S H110E S H180E H130E S H160E H115S H130S H120S H110S H180E S H160S H140S H140E S H120E S H180S

WORK TOOL

D6XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert