Cat® Track Group 1 Tooth Master, Single Grouser, 44 Sections, PPR, SALT, SES, 610mm Shoe Width, 260.4mm Track Pitch
This part:569-2544: HDXL Sealed & Lubricated (SALT) Track
Check Price
Track Pitch (in)
10.3
Shoe Width (in)
24
Bolt Size (in)
1-1/8
Description
Cat® Track Group Round Hole, Press Fit Master, Single Grouser, 44 Sections, PPR, SALT, SES, 610mm Shoe Width, 261mm Track Pitch
This part:569-2542: Track Group
Check Price
Track Pitch (in)
10.3
Shoe Width (in)
24
Bolt Size (in)
1-1/8
Description
Cat® Track Group Press Fit Master, Single Grouser, 44 Sections, PPR, SALT, SES, 610mm Shoe Width, 261mm Track Pitch
This part:380-5938: Sealed & Lubricated (SALT) Track Group
Check Price
Track Pitch (in)
10.3
Shoe Width (in)
24
Bolt Size (in)
1-1/8
Description
Cat® Track Group 1 Tooth Master, Single Grouser, 44 Sections, PPR, SALT, ES, 610mm Shoe Width, 260.4mm Track Pitch
This part:586-5027: Track Group
Check Price
Description
Cat® Track Group 1 Tooth Master, Single Grouser, 44 Sections, PPR, SALT, SES, 610mm Shoe Width, 260.4mm Track Pitch
This part:485-9784: Sealed & Lubricated Track
Check Price
Track Pitch (in)
10.3
Shoe Width (in)
24
Bolt Size (in)
1-1/8
Description
Cat® Track Group 1 Tooth Master, Single Grouser, 44 Sections, PPR, SALT, ES, 610mm Shoe Width, 260.4mm Track Pitch
Related parts
380-5944: Track Group
Check Price
398-5254: Track Group
Check Price
522-0076: Track Group
Check Price
546-2431: Track Group
Check Price
398-5248: Track Group
Check Price
380-5942: 710mm Grouser Track Link
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description:
Track groups are formed when the track shoes and hardware bolt the shoes to the link assembly.
Attributes:
Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment.
Super extreme service track shoes provide approximately 25% more life than the extreme service in high wear applications.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description:
Track groups are formed when the track shoes and hardware bolt the shoes to the link assembly.
Attributes:
Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment.
Super extreme service track shoes provide approximately 25% more life than the extreme service in high wear applications.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Number of Track Sections: 44
Shoe Width (mm): 610
Track Pitch (mm): 260.4
Bolt Size (in): 1 1/8
Track Pitch (in): 10.25
ARM: No
Offset: Not Applicable
Shoe Width (in): 24
Track Bolt Thread: 1.125
Hole Type: Not Applicable
Number of Grousers: Single
Clipped: No
Grease Track Type: Not Applicable
Track Stiffening System: Not Applicable
Master Bolt Thread: 1.125
Shoe Type: SES
Seal And Lube Type: SALT
Bolt Size (mm): 28.575
Master Link Type: 1 Tooth Master
Units of MeasureUSMetric
Number of Track Sections: 44
Shoe Width (mm): 610
Track Pitch (mm): 260.4
View More
Compatible Models
Compatible Models
Track-Type Tractor
D10T2D10D10T
View More
Track-Type Tractor
D10T2D10D10T
Warranty Information
Return Policy
Parts diagram for 380-5940
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 380-5940
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 380-5940
Description:
Track groups are formed when the track shoes and hardware bolt the shoes to the link assembly.
Attributes:
Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment.
Super extreme service track shoes provide approximately 25% more life than the extreme service in high wear applications.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.