The Cat Bearing Assembly Carrier Roller is meticulously engineered to enhance the performance and longevity of your undercarriage systems. Designed to support the weight of the track chain, this carrier roller prevents excessive sagging and maintains optimal track tension and alignment. By distributing the weight evenly across the track roller frame, it ensures smoother operation and improved traction for your machinery.
Key features and benefits of the Cat Bearing Assembly Carrier Roller include:
- Flange Diameter: 105.0 mm, providing robust support and stability. - Bore Diameter: 42 mm, ensuring a precise fit with the track chain. - Gage Diameter: 53.12 mm, contributing to accurate alignment. - Inside Spread: 43.4 mm, optimizing the roller’s structural integrity. - Tread Width: 25.3 mm, enhancing traction and grip. - Width: 94.0 mm, ensuring compatibility with various undercarriage systems. - Tread Diameter: 85 mm, promoting smooth movement and reduced wear. - Flange Thickness: 8.8 mm, offering increased durability. - Bearing Inner Diameter: 30 mm, guaranteeing a secure bearing fit.
This bearing assembly carrier roller is an essential component for maintaining the efficiency and reliability of your machine's undercarriage. Suitable for a wide range of Cat machinery, it ensures the even distribution of weight and proper track tension, leading to prolonged undercarriage life and reduced maintenance costs. By choosing the Cat Bearing Assembly Carrier Roller, you are investing in a part that delivers superior performance and durability, tailored to meet the rigorous demands of your equipment.
Optimize your machine's undercarriage performance with the Cat Bearing Assembly Carrier Roller, designed to provide exceptional track alignment and tension, ensuring smoother operations and extended component lifespan.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Cat Bearing Assembly Carrier Roller is meticulously engineered to enhance the performance and longevity of your undercarriage systems. Designed to support the weight of the track chain, this carrier roller prevents excessive sagging and maintains optimal track tension and alignment. By distributing the weight evenly across the track roller frame, it ensures smoother operation and improved traction for your machinery.
Key features and benefits of the Cat Bearing Assembly Carrier Roller include:
- Flange Diameter: 105.0 mm, providing robust support and stability. - Bore Diameter: 42 mm, ensuring a precise fit with the track chain. - Gage Diameter: 53.12 mm, contributing to accurate alignment. - Inside Spread: 43.4 mm, optimizing the roller’s structural integrity. - Tread Width: 25.3 mm, enhancing traction and grip. - Width: 94.0 mm, ensuring compatibility with various undercarriage systems. - Tread Diameter: 85 mm, promoting smooth movement and reduced wear. - Flange Thickness: 8.8 mm, offering increased durability. - Bearing Inner Diameter: 30 mm, guaranteeing a secure bearing fit.
This bearing assembly carrier roller is an essential component for maintaining the efficiency and reliability of your machine's undercarriage. Suitable for a wide range of Cat machinery, it ensures the even distribution of weight and proper track tension, leading to prolonged undercarriage life and reduced maintenance costs. By choosing the Cat Bearing Assembly Carrier Roller, you are investing in a part that delivers superior performance and durability, tailored to meet the rigorous demands of your equipment.
Optimize your machine's undercarriage performance with the Cat Bearing Assembly Carrier Roller, designed to provide exceptional track alignment and tension, ensuring smoother operations and extended component lifespan.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Flange Type: Single Flange
Tread Diameter (in): 3.4
Tread Diameter (mm): 85
Diameter (mm): 105
Flange Diameter (mm): 105
Material: Ductile (Spheroidal) Iron
Undercarriage Width (mm): 94
Flange Diameter (in): 4.1
Oil Hole: No
Units of MeasureUSMetric
Flange Type: Single Flange
Tread Diameter (in): 3.4
Tread Diameter (mm): 85
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
308E CR308E SR308E2CR308E2SR308E308E2 CR308E2 SR
View More
Mini Hyd Excavator
308E CR308E SR308E2CR308E2SR308E308E2 CR308E2 SR
Warranty Information
Return Policy
Parts diagram for 383-6956
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Description for part number 383-6956
The Cat Bearing Assembly Carrier Roller is meticulously engineered to enhance the performance and longevity of your undercarriage systems. Designed to support the weight of the track chain, this carrier roller prevents excessive sagging and maintains optimal track tension and alignment. By distributing the weight evenly across the track roller frame, it ensures smoother operation and improved traction for your machinery.
Key features and benefits of the Cat Bearing Assembly Carrier Roller include:
- Flange Diameter: 105.0 mm, providing robust support and stability. - Bore Diameter: 42 mm, ensuring a precise fit with the track chain. - Gage Diameter: 53.12 mm, contributing to accurate alignment. - Inside Spread: 43.4 mm, optimizing the roller’s structural integrity. - Tread Width: 25.3 mm, enhancing traction and grip. - Width: 94.0 mm, ensuring compatibility with various undercarriage systems. - Tread Diameter: 85 mm, promoting smooth movement and reduced wear. - Flange Thickness: 8.8 mm, offering increased durability. - Bearing Inner Diameter: 30 mm, guaranteeing a secure bearing fit.
This bearing assembly carrier roller is an essential component for maintaining the efficiency and reliability of your machine's undercarriage. Suitable for a wide range of Cat machinery, it ensures the even distribution of weight and proper track tension, leading to prolonged undercarriage life and reduced maintenance costs. By choosing the Cat Bearing Assembly Carrier Roller, you are investing in a part that delivers superior performance and durability, tailored to meet the rigorous demands of your equipment.
Optimize your machine's undercarriage performance with the Cat Bearing Assembly Carrier Roller, designed to provide exceptional track alignment and tension, ensuring smoother operations and extended component lifespan.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 383-6956
Units of Measure
USMetric
Flange Type: Single Flange
Tread Diameter (in): 3.4
Tread Diameter (mm): 85
Diameter (mm): 105
Flange Diameter (mm): 105
Material: Ductile (Spheroidal) Iron
Undercarriage Width (mm): 94
Flange Diameter (in): 4.1
Oil Hole: No
View More
Compatible Models for part number 383-6956
MINI HYD EXCAVATOR
308E CR 308E SR 308E2CR 308E2SR 308E 308E2 CR 308E2 SR