To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components384-2496: M18 X 1/2" Tee Adapter
Home
Hoses & TubesAdapters, Couplings, & FittingsAdapters & Components384-2496: M18 X 1/2" Tee Adapter
384-2496: M18 X 1/2" Tee Adapter
Cat® M18 X 1/2" - 14 24 Degree to BSPP Tee Adapter
Brand: Cat
Product Images
384-2496: M18 X 1/2" Tee Adapter
Cat® M18 X 1/2" - 14 24 Degree to BSPP Tee Adapter
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
A Tee Adapter, also known as a tee fitting or hydraulic tee, is a type of hydraulic component used to create a branch connection in the hydraulic circuit. It is designed in the shape of the letter T, with three openings that allow hydraulic hoses or tubes to be connected at three different points.
Attributes: • Compression end for tube of outer diameter 12mm • Enabling parallel circuits by creating a branch connection • Helps create compact and space-efficient hydraulic fittings
Applications: A Tee Adapter is connected to the Hydraulic Vane Pump, Piston Pump and the other two ends provide outlets for hoses or tubes.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
A Tee Adapter, also known as a tee fitting or hydraulic tee, is a type of hydraulic component used to create a branch connection in the hydraulic circuit. It is designed in the shape of the letter T, with three openings that allow hydraulic hoses or tubes to be connected at three different points.
Attributes: • Compression end for tube of outer diameter 12mm • Enabling parallel circuits by creating a branch connection • Helps create compact and space-efficient hydraulic fittings
Applications: A Tee Adapter is connected to the Hydraulic Vane Pump, Piston Pump and the other two ends provide outlets for hoses or tubes.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Transmission and Hydraulic Oil Compatibile Seal: 8T-7524 (M18 X 1.5)
Oil and Fuel Compatible Seal: 228-7103 (M18 X 1.5)
Coolant and Urea Compatible Seal: 199-9751 (M18 X 1.5)
Material: Alloy Steel,Carbon Steel
Transmission and Hydraulic Oil Compatibile Seal: 8T-7524 (M18 X 1.5)
Oil and Fuel Compatible Seal: 228-7103 (M18 X 1.5)
Coolant and Urea Compatible Seal: 199-9751 (M18 X 1.5)
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
302.7D
View More
Mini Hyd Excavator
302.7D
Warranty Information
Return Policy
Parts diagram for 384-2496
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 384-2496
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 384-2496
A Tee Adapter, also known as a tee fitting or hydraulic tee, is a type of hydraulic component used to create a branch connection in the hydraulic circuit. It is designed in the shape of the letter T, with three openings that allow hydraulic hoses or tubes to be connected at three different points.
Attributes: • Compression end for tube of outer diameter 12mm • Enabling parallel circuits by creating a branch connection • Helps create compact and space-efficient hydraulic fittings
Applications: A Tee Adapter is connected to the Hydraulic Vane Pump, Piston Pump and the other two ends provide outlets for hoses or tubes.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 384-2496
Transmission and Hydraulic Oil Compatibile Seal: 8T-7524 (M18 X 1.5)
Oil and Fuel Compatible Seal: 228-7103 (M18 X 1.5)
Coolant and Urea Compatible Seal: 199-9751 (M18 X 1.5)
Material: Alloy Steel,Carbon Steel
View More
Compatible Models for part number 384-2496
MINI HYD EXCAVATOR
302.7D
View More
Related parts
8T-7524: 15.4mm Inner Diameter STOR O-Ring Seal
Check Price
228-7103: 2.1 x 15.4mm 90A FKM O-Ring
Check Price
199-9751: 2.1 x 15.4mm 70A EPDM O-Ring
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.