The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Product Images
388-0638: BEARING-SLV-GD
Cat® General Duty BEARING
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat Genuine Part Available
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Cat® General Duty parts offer competitive initial purchase price with competitive life vs industry standards for targeted applications.
Attributes: General Duty parts are backed by standard Cat® Parts Warranty. General Duty parts meet industry expectations for durability and technology.
Application: General Duty parts are designed for moderate and light applications and lower utilization. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® General Duty parts offer competitive initial purchase price with competitive life vs industry standards for targeted applications.
Attributes: General Duty parts are backed by standard Cat® Parts Warranty. General Duty parts meet industry expectations for durability and technology.
Application: General Duty parts are designed for moderate and light applications and lower utilization. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
G926916938G II966F II918F928H936E928G924F936F924H924GG916926960F962G II950B/950E936924GZ950G II928F938G926E938F928HZ966D966F966EG936950B930G950E950G962H930H950F962G950H970F924HZ950K962K930R930T950F II
View More
Wheel Skidder
535C535B525515528B528545C525C525B545518C530B
Warranty Information
Return Policy
Parts diagram for 388-0638
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 388-0638
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 388-0638
Description: Cat® General Duty parts offer competitive initial purchase price with competitive life vs industry standards for targeted applications.
Attributes: General Duty parts are backed by standard Cat® Parts Warranty. General Duty parts meet industry expectations for durability and technology.
Application: General Duty parts are designed for moderate and light applications and lower utilization. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
IT62G II IT62G IT14F IT38G IT14B IT18F IT38F IT18B IT38G II IT28 IT24F IT12B IT28G IT28F IT28B IT18
SOIL COMPACTOR
815B 815F
LOAD HAUL DUMP
R1700G R1700 II R1300 R2900G R2900 R1300G II
WHEEL DOZER
814F
LANDFILL COMPACTOR
816F
WINCH
528
COMPACT WHEEL LOADER
910F 910E
WHEEL LOADER
G926 916 938G II 966F II 918F 928H 936E 928G 924F 936F 924H 924G G916 926 960F 962G II 950B/950E 936 924GZ 950G II 928F 938G 926E 938F 928HZ 966D 966F 966E G936 950B 930G 950E 950G 962H 930H 950F 962G 950H 970F 924HZ 950K 962K 930R 930T 950F II
View More
Compare Alternate Parts
This part:388-0638: BEARING-SLV-GD
Check Price
Description
Cat® General Duty BEARING
This part:3T-2094: 46.08mm Outside Diameter Sleeve Bearing
Check Price
Description
Cat® Sleeve Bearing
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.