Cat® 27 Liter V12 Cylinder Engine with Bore Diameter 137.7mm and Stroke Length 152.4mm With Compression Ratio of 16.0:1
Brand: Cat
389-9981: 27 Liter Engine
Cat® 27 Liter V12 Cylinder Engine with Bore Diameter 137.7mm and Stroke Length 152.4mm With Compression Ratio of 16.0:1
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
20R-9494 : Cat® C27 Reman Engine
Check Price
20R-1787 : Cat® C27 Reman Engine
Check Price
Load More
Description
Description
REQUIRED For Replacement labeled Engines, Long Blocks, and short blocks sold within the U.S. and U.S. Territories the engine core (i.e. old engine) that is removed MUST be returned to your selling Caterpillar dealer, so that they can return to Caterpillar OR destroy, as required by law. Proof of return or destruction will then be provided to the EPA and or California ARB if required. See PELJ1301 for additional details.
An Engine generates power by converting energy obtained from fuel into mechanical motion. It comprises twelve cylinders that ignite the fuel-air mixtures, resulting in controlled explosions that drive pistons. The reciprocating motion of these pistons is then converted into rotary motion through a crankshaft, which transfers power to the gearbox, which then transmits the power in different ratios according to the gear engaged.
Attributes: • Twin Turbocharged aftercooled induction type helps improve the density and oxygen content in the air • Direct Injection Combustion type allows for precise control over fuel injection process
Applications: An Engine is used to power the machine's drive train by converting chemical energy into kinetic energy. This kinetic energy drives the machine's wheels, enabling it to move forward or backward, and also hydraulic components associated with it
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
REQUIRED For Replacement labeled Engines, Long Blocks, and short blocks sold within the U.S. and U.S. Territories the engine core (i.e. old engine) that is removed MUST be returned to your selling Caterpillar dealer, so that they can return to Caterpillar OR destroy, as required by law. Proof of return or destruction will then be provided to the EPA and or California ARB if required. See PELJ1301 for additional details.
An Engine generates power by converting energy obtained from fuel into mechanical motion. It comprises twelve cylinders that ignite the fuel-air mixtures, resulting in controlled explosions that drive pistons. The reciprocating motion of these pistons is then converted into rotary motion through a crankshaft, which transfers power to the gearbox, which then transmits the power in different ratios according to the gear engaged.
Attributes: • Twin Turbocharged aftercooled induction type helps improve the density and oxygen content in the air • Direct Injection Combustion type allows for precise control over fuel injection process
Applications: An Engine is used to power the machine's drive train by converting chemical energy into kinetic energy. This kinetic energy drives the machine's wheels, enabling it to move forward or backward, and also hydraulic components associated with it
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 1,752.60
Height (mm): 1,727.20
Length (in): 89
Material: Corrosion Preventative Fluid
Height (in): 68
Length (mm): 2,260.60
Units of MeasureUSMetric
Width (mm): 1,752.60
Height (mm): 1,727.20
Length (in): 89
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6T
Engine
C27 INDUSTRIAL
Hydraulic Shovel
6030
View More
Track-Type Tractor
D6T
Warranty Information
Return Policy
Parts diagram for 389-9981
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 389-9981
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 389-9981
REQUIRED For Replacement labeled Engines, Long Blocks, and short blocks sold within the U.S. and U.S. Territories the engine core (i.e. old engine) that is removed MUST be returned to your selling Caterpillar dealer, so that they can return to Caterpillar OR destroy, as required by law. Proof of return or destruction will then be provided to the EPA and or California ARB if required. See PELJ1301 for additional details.
An Engine generates power by converting energy obtained from fuel into mechanical motion. It comprises twelve cylinders that ignite the fuel-air mixtures, resulting in controlled explosions that drive pistons. The reciprocating motion of these pistons is then converted into rotary motion through a crankshaft, which transfers power to the gearbox, which then transmits the power in different ratios according to the gear engaged.
Attributes: • Twin Turbocharged aftercooled induction type helps improve the density and oxygen content in the air • Direct Injection Combustion type allows for precise control over fuel injection process
Applications: An Engine is used to power the machine's drive train by converting chemical energy into kinetic energy. This kinetic energy drives the machine's wheels, enabling it to move forward or backward, and also hydraulic components associated with it
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 389-9981
Units of Measure
USMetric
Width (mm): 1,752.60
Height (mm): 1,727.20
Length (in): 89
Material: Corrosion Preventative Fluid
Height (in): 68
Length (mm): 2,260.60
View More
Compatible Models for part number 389-9981
TRACK-TYPE TRACTOR
D6T
ENGINE
C27 INDUSTRIAL
HYDRAULIC SHOVEL
6030
View More
Compare Alternate Parts
This part:389-9981: 27 Liter Engine
Check Price
Length (in)
89
Height (in)
68
Description
Cat® 27 Liter V12 Cylinder Engine with Bore Diameter 137.7mm and Stroke Length 152.4mm With Compression Ratio of 16.0:1
Cat C27 Reman Short Block (Industrial)(EPG)(16.5:1 Compression Ratio)(TIER 2)
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.