To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Mounting Lugs393-4759: Side Shroud Mounting Boss
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Mounting Lugs393-4759: Side Shroud Mounting Boss
393-4759: Side Shroud Mounting Boss
Cat® Side Shroud Mounting Boss provides a stable and reliable attachment point for side shrouds that enclose the sides of the assembly
Brand: Cat
Product Images
393-4759: Side Shroud Mounting Boss
Cat® Side Shroud Mounting Boss provides a stable and reliable attachment point for side shrouds that enclose the sides of the assembly
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
The Side Shroud Mounting Boss securely attaches side shrouds to the main body or structure of the equipment. It serves as a reliable attachment point for side shrouds, which are protective covers designed to enclose and safeguard components. shrouds protect the bucket and adjacent components from wear, impact, and material spillage during operation.
Attributes: • Secure attachment point for side shrouds. • Minimizes material spillage during loading and dumping. • Designed to withstand heavy impacts and stresses. • Robust construction for durability in heavy machinery.
Applications: The Side Shroud Mounting Boss is used to provide a sturdy and reliable attachment point for securing side shrouds or panels onto a machine's body. ensure proper alignment, stability, and protection of the machine's internal components.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Side Shroud Mounting Boss securely attaches side shrouds to the main body or structure of the equipment. It serves as a reliable attachment point for side shrouds, which are protective covers designed to enclose and safeguard components. shrouds protect the bucket and adjacent components from wear, impact, and material spillage during operation.
Attributes: • Secure attachment point for side shrouds. • Minimizes material spillage during loading and dumping. • Designed to withstand heavy impacts and stresses. • Robust construction for durability in heavy machinery.
Applications: The Side Shroud Mounting Boss is used to provide a sturdy and reliable attachment point for securing side shrouds or panels onto a machine's body. ensure proper alignment, stability, and protection of the machine's internal components.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 116.3
Length (in): 8.382
Material: Low Alloy Steel
Thickness (in): 1.504
Thickness (mm): 38.2
Length (mm): 212.9
Width (in): 4.579
Units of MeasureUSMetric
Width (mm): 116.3
Length (in): 8.382
Material: Low Alloy Steel
View More
Compatible Models
Compatible Models
Mining Bkt Dragline
BUCKET
Hydraulic Shovel
6060
View More
Mining Bkt Dragline
BUCKET
Warranty Information
Return Policy
Parts diagram for 393-4759
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 393-4759
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 393-4759
The Side Shroud Mounting Boss securely attaches side shrouds to the main body or structure of the equipment. It serves as a reliable attachment point for side shrouds, which are protective covers designed to enclose and safeguard components. shrouds protect the bucket and adjacent components from wear, impact, and material spillage during operation.
Attributes: • Secure attachment point for side shrouds. • Minimizes material spillage during loading and dumping. • Designed to withstand heavy impacts and stresses. • Robust construction for durability in heavy machinery.
Applications: The Side Shroud Mounting Boss is used to provide a sturdy and reliable attachment point for securing side shrouds or panels onto a machine's body. ensure proper alignment, stability, and protection of the machine's internal components.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 393-4759
Units of Measure
USMetric
Width (mm): 116.3
Length (in): 8.382
Material: Low Alloy Steel
Thickness (in): 1.504
Thickness (mm): 38.2
Length (mm): 212.9
Width (in): 4.579
View More
Compatible Models for part number 393-4759
MINING BKT DRAGLINE
BUCKET
HYDRAULIC SHOVEL
6060
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.