Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings3E-6762: 20.3mm Inside Diameter Seal-O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
3E-6762: 20.3mm Inside Diameter Seal-O-Ring
3E-6762: 20.3mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
3E-6762: 20.3mm Inside Diameter Seal-O-Ring
3E-6762: 20.3mm Inside Diameter Seal-O-Ring
3E-6762: 20.3mm Inside Diameter Seal-O-Ring
3E-6762: 20.3mm Inside Diameter Seal-O-Ring
3E-6762: 20.3mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3E-6762
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 3E-6762

Units of Measure

USMetric
Cross Section Diameter (mm): 2.4
Cross Section Diameter (in): 0.094
Inside Diameter (mm): 20.3
Inside Diameter (in): 0.799
Polymer: NBR (Nitrile butadiene)
Material: NBR - Nitrile,NBR (90),Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 90A
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
View More
Compatible Models for part number 3E-6762

FORWARDER

574B 574

CHALLENGER

MTC765 MTC745 MTC755 MTC735

HAMMER

H140DS

HARVESTER HEAD

SAT323 SAT214 SAT322TSC SAT323TSC SAT223T SAT322T SAT318TSC SAT323T SAT318 SAT318T HH44 DE

EXCAVATOR

320D FM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert