Caterpillar
No Suggested Results

Register

Caterpillar
Part number or name
BackHomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3E-8020: M6-1 x 25mm Rounded Pan Head Hexalobular Screw
BackHome
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
3E-8020: M6-1 x 25mm Rounded Pan Head Hexalobular Screw
3E-8020: M6-1 x 25mm Rounded Pan Head Hexalobular Screw
Product Images
3E-8020: M6-1 x 25mm Rounded Pan Head Hexalobular Screw
3E-8020: M6-1 x 25mm Rounded Pan Head Hexalobular Screw
3E-8020: M6-1 x 25mm Rounded Pan Head Hexalobular Screw
3E-8020: M6-1 x 25mm Rounded Pan Head Hexalobular Screw
3E-8020: M6-1 x 25mm Rounded Pan Head Hexalobular Screw

Cat® Hexalobular Drive Socket Black Steel Truss Head Screw

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 3E-8020
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3E-8020

Metric

Cat machine screws and mating hardware form a matched system which produces consistently high clamp loads.

Attributes:
• Material: Steel
• Thread size: M6
• Hexalobular drive
• Color: Black

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 3E-8020

Units of Measure

USMetric

Hand of Thread: RH

Material: Corrosion Preventative Fluid,Alloy Steel,Alloy Zinc,Low Alloy Steel

Overall Length (in): 0.98

Bolt Type: Rounded Head (Pan)

Coating: Zinc Flake-Black

Thread Size (mm): M6x1

Class or Grade: ISO 898-1 Class 10.9

Bolt Length (in): 0.984

Bolt Length (mm): 25

Material Description: Steel

Locking Feature: None

Grip Length (in): 0.118

Thread Size (dia x pitch) (mm): M6x1

Overall Length (mm): 25

Grip Length (mm): 3

View More
Compatible Models for part number 3E-8020

INTEGRATED TOOLCARRIER

IT38H IT14G IT28G

WHEEL HARVESTER

550 570 580

OFF HIGHWAY TRUCK

798 AC 796 AC 794 AC 798

MOTOR GRADER

120H 160H ES 12H ES 120H ES 120H NA 140H ES

TRACK-TYPE TRACTOR

D5K LGP D6 D5 D4K LGP D6K XL D4K XL D6R II D5K XL D3K XL D5N D7R II D6R D6N D7E LGP D7E D3K LGP D6K LGP

WHEEL SKIDDER

535B 545 525B

MINI HYD EXCAVATOR

303.5C 305C CR 305.5E2 305E 304E 305.5 304C CR 305.5E 303C CR

ASPHALT PAVER

AP-655C

PIPELAYER

561N

EXCAVATOR

330-A L 323F SA 324D 312C M325D MH 345C L 320-A 325C FM 322 L 385C 385C L 325D L 320B 320C 365C L 385C L MH 320B L 312C L 322C FM 330C FM 314C 324D LN 345C MH M325D L MH 307-A 324D L 330D L 322-A L 325D

MULTI TERRAIN LOADER

277D 277C 297C 287C 287D

COMPACT TRACK LOADER

249D 289D 289C 279D3 299C 299D2 XHP 289D3 239D 279D 279C 299D3 XE 299D3 299D2

WHEEL TRACTOR

623F 621F 627F

TRACK LOADER

973 963B 953C

BACKHOE LOADER

424B

EJECTOR TRUCK

740 740B

WHEEL DOZER

834H 814K

LANDFILL COMPACTOR

826G II 836G

COMPACT WHEEL LOADER

914G

WHEEL LOADER

980 XE 966F II 928G 972G 924GZ 950G II 928HZ 950G 962G 924HZ 972G II 938G II 924G 962G II 980G 938G 938F 938H 966G 930H 970F 966G II 982 XE 950F II

ARTICULATED TRUCK

740 GC 725 735B 745 730 735

ROTARY/TRACK DRILLS

MD6640

WHEELED EXCAVATOR

M322C M318C M318C MH M315C M316C M313C

SKID STEER LOADER

226D 262D3 252B 246D3 256C 272D3 XE 272D3 272D2 246D 246C 232D 272C 236B 262D 262C 272D2 XHP

PNEUMATIC COMPACTOR

CW34 CW-34

WHEEL FELLER BUNCHER

2670D

TRUCK

785 793F CMD 775G 793F OEM 793C 793F 773G 794 AC

LOGGER

322C

TRACTOR

784C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert