12-Volt 31 BCI General Duty Maintenance-Free Accessible Wet Battery
Brand: Cat
Product Images
3T-5858: 12V 24F BCI Wet Battery
12-Volt 31 BCI General Duty Maintenance-Free Accessible Wet Battery
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Engineered to accommodate customer needs and provide the right amount of power for less demanding uses, Cat General Duty batteries are a consistent and reliable solution for a variety of applications. This 12-volt maintenance-free wet battery offers forged terminal bushings to resist acid seepage and corrosion, full-frame positive grids that provide more current to terminals for starting power output and full-frame negative grids that help eliminate shorts. The high-impact polypropylene casing reduces case flexing and breakage, while flame-arrestor safety vents prevent accidental sparking from entering the battery. This battery offers 675 cold cranking amps, 115 reserve capacity minutes and 55 amp hour capacity. It features silver calcium alloy grids for resistance to high under-hood temperatures. Offering similar construction as the Cat Heavy Duty line, the General Duty batteries outperform many other alternative battery lines, offering reliable power without sacrificing quality for price.
Applications: • High-temperature automotive • Machine • On-highway truck and bus
Warning:Cancer and reproductive harm. www.P65warnings.ca.gov or PROPOSITION 65 Battery posts, terminals and related accessories contain lead and lead compounds, chemicals known to the State of California to cause cancer and reproductive harm. Batteries also contain other chemicals known to the State of California to cause cancer. WASH HANDS AFTER HANDLING.
Description: Engineered to accommodate customer needs and provide the right amount of power for less demanding uses, Cat General Duty batteries are a consistent and reliable solution for a variety of applications. This 12-volt maintenance-free wet battery offers forged terminal bushings to resist acid seepage and corrosion, full-frame positive grids that provide more current to terminals for starting power output and full-frame negative grids that help eliminate shorts. The high-impact polypropylene casing reduces case flexing and breakage, while flame-arrestor safety vents prevent accidental sparking from entering the battery. This battery offers 675 cold cranking amps, 115 reserve capacity minutes and 55 amp hour capacity. It features silver calcium alloy grids for resistance to high under-hood temperatures. Offering similar construction as the Cat Heavy Duty line, the General Duty batteries outperform many other alternative battery lines, offering reliable power without sacrificing quality for price.
Applications: • High-temperature automotive • Machine • On-highway truck and bus
Warning:Cancer and reproductive harm. www.P65warnings.ca.gov or PROPOSITION 65 Battery posts, terminals and related accessories contain lead and lead compounds, chemicals known to the State of California to cause cancer and reproductive harm. Batteries also contain other chemicals known to the State of California to cause cancer. WASH HANDS AFTER HANDLING.
Specifications
Specifications
Units of MeasureUSMetric
Voltage (volts): 12
Battery Type: Wet
Cold Cranking Amps (CCA): 675
Group Size: 24F
Maintenance Type: Maintenance Free
Terminal: SAE posts
AMP Hr Cap @ 20 Hrs: 55
Reserve Capacity (Mins): 115
Length (mm): 273
Length (in): 10.8
Width (mm): 171
Width (in): 6.8
Height (mm): 229
Height (in): 9
Application: Starting
Equipment Type: TRUCK,AGRICULTURAL,INDUSTRIAL
Weight - Wet (lb): 40
Grid Type: Calcium Lead Alloy Grid Design
Weight - Wet (kg): 18
Units of MeasureUSMetric
Voltage (volts): 12
Battery Type: Wet
Cold Cranking Amps (CCA): 675
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Engineered to accommodate customer needs and provide the right amount of power for less demanding uses, Cat General Duty batteries are a consistent and reliable solution for a variety of applications. This 12-volt maintenance-free wet battery offers forged terminal bushings to resist acid seepage and corrosion, full-frame positive grids that provide more current to terminals for starting power output and full-frame negative grids that help eliminate shorts. The high-impact polypropylene casing reduces case flexing and breakage, while flame-arrestor safety vents prevent accidental sparking from entering the battery. This battery offers 675 cold cranking amps, 115 reserve capacity minutes and 55 amp hour capacity. It features silver calcium alloy grids for resistance to high under-hood temperatures. Offering similar construction as the Cat Heavy Duty line, the General Duty batteries outperform many other alternative battery lines, offering reliable power without sacrificing quality for price.
Applications: • High-temperature automotive • Machine • On-highway truck and bus
View More
Warning:Cancer and reproductive harm. www.P65warnings.ca.gov or PROPOSITION 65 Battery posts, terminals and related accessories contain lead and lead compounds, chemicals known to the State of California to cause cancer and reproductive harm. Batteries also contain other chemicals known to the State of California to cause cancer. WASH HANDS AFTER HANDLING.
Specifications for part number 3T-5858
Units of Measure
USMetric
Voltage (volts): 12
Battery Type: Wet
Cold Cranking Amps (CCA): 675
Group Size: 24F
Maintenance Type: Maintenance Free
Terminal: SAE posts
AMP Hr Cap @ 20 Hrs: 55
Reserve Capacity (Mins): 115
Length (mm): 273
Length (in): 10.8
Width (mm): 171
Width (in): 6.8
Height (mm): 229
Height (in): 9
Application: Starting
Equipment Type: TRUCK,AGRICULTURAL,INDUSTRIAL
Weight - Wet (lb): 40
Grid Type: Calcium Lead Alloy Grid Design
Weight - Wet (kg): 18
View More
Compatible Models for part number 3T-5858
We currently do not have compatibility information for this part.
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Step 1: Select dealer store
Creating an account in just four steps:
1) Select a local Cat dealer store 2) Create a local dealer profile 3) Verify your email address 4) Create your Caterpillar account
If you already have an existing account with another Caterpillar application, you can use the same account to Sign in.