Cat® 88.87mm Outside Diameter Linkage Pin for Track Adjuster and Recoil Spring Cylinder
Brand: Cat
Product Images
3W-0640: 88.87mm Outside Diameter Linkage Pin
Cat® 88.87mm Outside Diameter Linkage Pin for Track Adjuster and Recoil Spring Cylinder
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
325-6160 : General Duty Track Adjusting Piston
Check Price
Description
Description
Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 3W-0640
Units of Measure
USMetric
Material: Steel,Carbon Steel
Pin Type: Straight Pin
Plating: Unplated
Pin Diameter (mm): 89
Pin Diameter (in): 3.5
Length (mm): 290
Length (in): 11.42
Removal Aid / Feature: No Puller Hole
Internal Groove: None
Diameter (in): 3.499
Diameter (mm): 88.87
Pin Length (mm): 290
View More
Compatible Models for part number 3W-0640
TRACK-TYPE TRACTOR
D6H XL D7R D6H XR D6T XW D6T LGP D6T LGPPAT D6T XL PAT D6T XW PAT D6 XE D7R II D6R III D6R XL D6T XL D7R SERIES D6 D6R D6T D6R LGP D6R II D6GC D7R XR D6H II D6H D6R STD D6XE D7R LGP
RIPPER
6
PIPELAYER
572R 572R II
WATER FORDING TRACTOR
D7R II
BULLDOZER
6S 6 6SU 6A
WINCH
56 56H
TRACK SKIDDER
527 D5HTSK II 517
View More
Compare Alternate Parts
This part:3W-0640: 88.87mm Outside Diameter Linkage Pin
Check Price
Pin Diameter (in)
3.5
Length (in)
11.42
Diameter (in)
3.499
Description
Cat® 88.87mm Outside Diameter Linkage Pin for Track Adjuster and Recoil Spring Cylinder
This part:325-6160: General Duty Track Adjusting Piston
Check Price
Diameter (in)
3.5
Description
Cat® Recoil Spring Piston for the Undercarriage
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.