Cat® 105mm Inner Diameter Track Adjuster Recoil Piston Bearing Steel Retainer used for Front Idler Wheel in Undercarriage
Brand: Cat
Product Images
3W-7514: 105mm Inner Diameter Bearing Retainer
Cat® 105mm Inner Diameter Track Adjuster Recoil Piston Bearing Steel Retainer used for Front Idler Wheel in Undercarriage
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat retainers are designed to retain components in the correct position for their application. Durable construction and materials ensure long life.
Attributes: Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.
Application: •Retainer used to position and retain the reaction hub to the spindle in the final drive group and to retain the bearing to the wheel spindle in the wheel and brake group etc. •Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat retainers are designed to retain components in the correct position for their application. Durable construction and materials ensure long life.
Attributes: Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.
Application: •Retainer used to position and retain the reaction hub to the spindle in the final drive group and to retain the bearing to the wheel spindle in the wheel and brake group etc. •Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Coating: Not Specified
Inside Diameter (mm): 105
Outside Diameter (mm): 114.44
Thickness (mm): 5.0
Inside Diameter (in): 4.134
Outside Diameter (in): 4.506
Thickness (in): 0.197
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Coating: Not Specified
Inside Diameter (mm): 105
View More
Compatible Models
Compatible Models
Track Loader
953C943953
View More
Track Loader
953C943953
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 3W-7514
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3W-7514
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3W-7514
Description: Cat retainers are designed to retain components in the correct position for their application. Durable construction and materials ensure long life.
Attributes: Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.
Application: •Retainer used to position and retain the reaction hub to the spindle in the final drive group and to retain the bearing to the wheel spindle in the wheel and brake group etc. •Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 3W-7514
Units of Measure
USMetric
Material: Steel,Carbon Steel
Coating: Not Specified
Inside Diameter (mm): 105
Outside Diameter (mm): 114.44
Thickness (mm): 5.0
Inside Diameter (in): 4.134
Outside Diameter (in): 4.506
Thickness (in): 0.197
View More
Compatible Models for part number 3W-7514
TRACK LOADER
953C 943 953
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.