To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds418-6781: MJ10 x 1.5 Thread Taperlock Stud
Home
Hardware, Seals, & ConsumablesHardwareFastenersStuds418-6781: MJ10 x 1.5 Thread Taperlock Stud
418-6781: MJ10 x 1.5 Thread Taperlock Stud
Cat® MJ10 x 1.5 Thread Taperlock Stud for exhaust manifold prevents exhaust leaks and optimize engine performance
Brand: Cat
Product Images
418-6781: MJ10 x 1.5 Thread Taperlock Stud
Cat® MJ10 x 1.5 Thread Taperlock Stud for exhaust manifold prevents exhaust leaks and optimize engine performance
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat® Fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Studs are also called threaded rods, and are typically fully threaded or threaded on both ends.
Attributes: •Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat Studs, Nuts and Washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat Studs and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® Fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Studs are also called threaded rods, and are typically fully threaded or threaded on both ends.
Attributes: •Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat Studs, Nuts and Washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat Studs and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Stud Type: Fully Threaded Stud
Material: STAINLESS STEEL,Alloy Mixed: Metal
Overall Length (mm): 40
Stud Thread Size (mm): M10 X 1.5
Locking Feature: Dimensions and tolerances for straight, taperlock, and interference thread studs. Metric thread sizes M5 through M64 and unified inch thread sizes � through 1-� inches are covered.
Material Description: Inconel 718 Ni-Cr Superalloy (for High Temperature)
Hole Thread Pitch: 1.50
Coating: Plain finish
Thread Size (mm): M10
Grade: Plain finish
Units of MeasureUSMetric
Stud Type: Fully Threaded Stud
Material: STAINLESS STEEL,Alloy Mixed: Metal
Overall Length (mm): 40
View More
Compatible Models
Compatible Models
Track-Type Tractor
D8TD6ND10TD6N LGPD6N XL
Challenger
75C3545
Truck Engine
C73126E
Rotary/Track Drills
MD5150C
Track Feller Buncher
TK751
Truck
794 AC
Locomotive Engine
C175-20
Excavator
M325D MHM325D L MH
Off Highway Truck
793D
Motor Grader
140 GC140G
Wheel Loader
950H
View More
Track-Type Tractor
D8TD6ND10TD6N LGPD6N XL
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 418-6781
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 418-6781
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 418-6781
Description: Cat® Fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Studs are also called threaded rods, and are typically fully threaded or threaded on both ends.
Attributes: •Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat Studs, Nuts and Washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat Studs and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 418-6781
Units of Measure
USMetric
Stud Type: Fully Threaded Stud
Material: STAINLESS STEEL,Alloy Mixed: Metal
Overall Length (mm): 40
Stud Thread Size (mm): M10 X 1.5
Locking Feature: Dimensions and tolerances for straight, taperlock, and interference thread studs. Metric thread sizes M5 through M64 and unified inch thread sizes � through 1-� inches are covered.
Material Description: Inconel 718 Ni-Cr Superalloy (for High Temperature)
Hole Thread Pitch: 1.50
Coating: Plain finish
Thread Size (mm): M10
Grade: Plain finish
View More
Compatible Models for part number 418-6781
TRACK-TYPE TRACTOR
D8T D6N D10T D6N LGP D6N XL
CHALLENGER
75C 35 45
TRUCK ENGINE
C7 3126E
ROTARY/TRACK DRILLS
MD5150C
TRACK FELLER BUNCHER
TK751
TRUCK
794 AC
LOCOMOTIVE ENGINE
C175-20
EXCAVATOR
M325D MH M325D L MH
OFF HIGHWAY TRUCK
793D
MOTOR GRADER
140 GC 140G
WHEEL LOADER
950H
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.