To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesHardwareOther Hardware432-2146: 105mm Long Cab Door Striker
Home
Hardware, Seals, & ConsumablesHardwareOther Hardware432-2146: 105mm Long Cab Door Striker
432-2146: 105mm Long Cab Door Striker
Cat® Striker is a Component that securely latches and holds cab doors in a closed position, ensuring safety and security
Brand: Cat
Product Images
432-2146: 105mm Long Cab Door Striker
Cat® Striker is a Component that securely latches and holds cab doors in a closed position, ensuring safety and security
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat striker assemblies provide a mating part for the latch mechanism for doors and hinged assemblies on Cat machines.
Attributes: • Material: Steel • Diameter: 14 mm (0.55 in) (Striker Bar) • For use with M10 Hardware • Zinc Plated
Application: Cat strikers are used as needed to secure doors and hinged assemblies on Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat striker assemblies provide a mating part for the latch mechanism for doors and hinged assemblies on Cat machines.
Attributes: • Material: Steel • Diameter: 14 mm (0.55 in) (Striker Bar) • For use with M10 Hardware • Zinc Plated
Application: Cat strikers are used as needed to secure doors and hinged assemblies on Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Carbon Steel,Alloy Zinc
Overall Length (mm): 105
Overall Width (mm): 30
Overall Height (mm): 40
Diameter (mm): 14 (Striker Bar)
Hex Size (mm): 6
Distance between retainer holes (mm): 68
Overall Length (in): 4.13
Overall Width (in): 1.18
Overall Height (in): 1.59
Diameter (in): 0.55 (Striker Bar)
Hex Size (in): 0.22
Distance between retainer holes (in): 2.66
Units of MeasureUSMetric
Material: Steel,Carbon Steel,Alloy Zinc
Overall Length (mm): 105
Overall Width (mm): 30
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6TD6T XLD6T XWD6T LGPD6T LGPPATD6T XL PATD6T XW PAT
View More
Track-Type Tractor
D6TD6T XLD6T XWD6T LGPD6T LGPPATD6T XL PATD6T XW PAT
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 432-2146
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 432-2146
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 432-2146
Description: Cat striker assemblies provide a mating part for the latch mechanism for doors and hinged assemblies on Cat machines.
Attributes: • Material: Steel • Diameter: 14 mm (0.55 in) (Striker Bar) • For use with M10 Hardware • Zinc Plated
Application: Cat strikers are used as needed to secure doors and hinged assemblies on Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 432-2146
Units of Measure
USMetric
Material: Steel,Carbon Steel,Alloy Zinc
Overall Length (mm): 105
Overall Width (mm): 30
Overall Height (mm): 40
Diameter (mm): 14 (Striker Bar)
Hex Size (mm): 6
Distance between retainer holes (mm): 68
Overall Length (in): 4.13
Overall Width (in): 1.18
Overall Height (in): 1.59
Diameter (in): 0.55 (Striker Bar)
Hex Size (in): 0.22
Distance between retainer holes (in): 2.66
View More
Compatible Models for part number 432-2146
TRACK-TYPE TRACTOR
D6T D6T XL D6T XW D6T LGP D6T LGPPAT D6T XL PAT D6T XW PAT
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.