Description: An Injector Seal is typically located around the fuel injector, which is mounted in the cylinder head and extends through the valve cover. The Injector Seal is designed to provide a tight seal around the fuel Injector, preventing oil from leaking out of the engine. It is typically made of a high-strength material such as rubber and may be coated with a special material such as Viton to improve its resistance to heat and chemicals.
Attributes: • Provide flexibility and resistance to heat and wear • High tensile strength and abrasion resistance
Applications: An Injector Seal is used in valve covers to prevent oil leakage from the engine, this is mostly used in Cat 236D, 242D, 246D, 257D, 259D, 262D, 277D, 279D, 287D and 289D Skid Steers, 259D, 287D, 308E and 908M 308, 308.5, 308E, 309 and 310 Excavators, 308E Scraper, 906M, 907M and 908M Wheel Loader, AP300, AP300F, AP355 and AP355F Paving Equipment.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 436-1103
Units of Measure
USMetric
Material Description: Rubber
Material: Rubber
Weight (kg): 0.02
Weight (lb): 0.04
View More
Compatible Models for part number 436-1103
MULTI TERRAIN LOADER
257D3 257D 277D 287D
COMPACT TRACK LOADER
259D 289D 279D 289D3 259D3 279D3
MINI HYD EXCAVATOR
308 308.5 309 308E2 SR 308E2SR 308E2CR 308E2 CR 310
ASPHALT PAVER
AP355 AP300F AP300 AP355F
SKID STEER LOADER
242D3 246D3 246D 236D 262D3 236D3 242D 262D
COMPACT WHEEL LOADER
908M 906M 907M
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 436-1103
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 436-1103
Description: An Injector Seal is typically located around the fuel injector, which is mounted in the cylinder head and extends through the valve cover. The Injector Seal is designed to provide a tight seal around the fuel Injector, preventing oil from leaking out of the engine. It is typically made of a high-strength material such as rubber and may be coated with a special material such as Viton to improve its resistance to heat and chemicals.
Attributes: • Provide flexibility and resistance to heat and wear • High tensile strength and abrasion resistance
Applications: An Injector Seal is used in valve covers to prevent oil leakage from the engine, this is mostly used in Cat 236D, 242D, 246D, 257D, 259D, 262D, 277D, 279D, 287D and 289D Skid Steers, 259D, 287D, 308E and 908M 308, 308.5, 308E, 309 and 310 Excavators, 308E Scraper, 906M, 907M and 908M Wheel Loader, AP300, AP300F, AP355 and AP355F Paving Equipment.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 436-1103
Units of Measure
USMetric
Material Description: Rubber
Material: Rubber
Weight (kg): 0.02
Weight (lb): 0.04
View More
Compatible Models for part number 436-1103
MULTI TERRAIN LOADER
257D3 257D 277D 287D
COMPACT TRACK LOADER
259D 289D 279D 289D3 259D3 279D3
MINI HYD EXCAVATOR
308 308.5 309 308E2 SR 308E2SR 308E2CR 308E2 CR 310
ASPHALT PAVER
AP355 AP300F AP300 AP355F
SKID STEER LOADER
242D3 246D3 246D 236D 262D3 236D3 242D 262D
COMPACT WHEEL LOADER
908M 906M 907M
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.